• Special Screws (Bolts)
  • Decoration

SSH-SD/Socket Head Cap Screws with Ultra Low Profile & Small Head

  • Space

Dimension Drawing

SSH-SDSocket Head Cap Screws with Ultra Low Profile & Small Head寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque(N・m)*1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SSH-M3-6-SD M3 0.5 6 5 1.3 1.5 2 0.7 10 0.4 CAD RFQ
SSH-M3-8-SD M3 0.5 8 5 1.3 1.5 2 0.7 10 0.5 CAD RFQ
SSH-M3-10-SD M3 0.5 10 5 1.3 1.5 2 0.7 10 0.6 CAD RFQ
SSH-M3-12-SD M3 0.5 12 5 1.3 1.5 2 0.7 10 0.7 CAD RFQ
SSH-M4-6-SD M4 0.7 6 6 1.5 2 2.5 1.7 10 0.7 CAD RFQ
SSH-M4-8-SD M4 0.7 8 6 1.5 2 2.5 1.7 10 0.86 CAD RFQ
SSH-M4-10-SD M4 0.7 10 6 1.5 2 2.5 1.7 10 1 CAD RFQ
SSH-M4-12-SD M4 0.7 12 6 1.5 2 2.5 1.7 10 1.2 CAD RFQ
SSH-M4-16-SD M4 0.7 16 6 1.5 2 2.5 1.7 10 1.5 CAD RFQ
SSH-M5-6-SD M5 0.8 6 8 1.5 3 3 6.2 10 1.2 CAD RFQ
SSH-M5-8-SD M5 0.8 8 8 1.5 3 3 6.2 10 1.4 CAD RFQ
SSH-M5-10-SD M5 0.8 10 8 1.5 3 3 6.2 10 1.7 CAD RFQ
SSH-M5-12-SD M5 0.8 12 8 1.5 3 3 6.2 10 1.9 CAD RFQ
SSH-M5-16-SD M5 0.8 16 8 1.5 3 3 6.2 10 2.4 CAD RFQ
SSH-M5-20-SD M5 0.8 20 8 1.5 3 3 6.2 10 2.9 CAD RFQ
SSH-M6-6-SD M6 1 6 9 1.5 3 4 6.3 10 1.6 CAD RFQ
SSH-M6-8-SD M6 1 8 9 1.5 3 4 6.3 10 2 CAD RFQ
SSH-M6-10-SD M6 1 10 9 1.5 3 4 6.3 10 2.3 CAD RFQ
SSH-M6-12-SD M6 1 12 9 1.5 3 4 6.3 10 2.7 CAD RFQ
SSH-M6-16-SD M6 1 16 9 1.5 3 4 6.3 10 3.4 CAD RFQ
SSH-M6-20-SD M6 1 20 9 1.5 3 4 6.3 10 4.1 CAD RFQ
SSH-M6-25-SD M6 1 25 9 1.5 3 4 6.3 10 4.9 CAD RFQ
SSH-M6-30-SD M6 1 30 9 1.5 3 4 6.3 10 5.8 CAD RFQ
SSH-M8-8-SD M8 1.25 8 11 1.5 4 5 14 10 3.1 CAD RFQ
SSH-M8-10-SD M8 1.25 10 11 1.5 4 5 14 10 3.7 CAD RFQ
SSH-M8-12-SD M8 1.25 12 11 1.5 4 5 14 10 4.4 CAD RFQ
SSH-M8-16-SD M8 1.25 16 11 1.5 4 5 14 10 5.6 CAD RFQ
SSH-M8-20-SD M8 1.25 20 11 1.5 4 5 14 10 6.9 CAD RFQ
SSH-M8-25-SD M8 1.25 25 11 1.5 4 5 14 10 8.5 CAD RFQ
SSH-M8-30-SD M8 1.25 30 11 1.5 4 5 14 10 10 CAD RFQ
SSH-M10-10-SD M10 1.5 10 13.5 1.5 5 6 27 10 5.7 CAD RFQ
SSH-M10-12-SD M10 1.5 12 13.5 1.5 5 6 27 10 6.7 CAD RFQ
SSH-M10-16-SD M10 1.5 16 13.5 1.5 5 6 27 10 8.7 CAD RFQ
SSH-M10-20-SD M10 1.5 20 13.5 1.5 5 6 27 10 11 CAD RFQ
SSH-M10-25-SD M10 1.5 25 13.5 1.5 5 6 27 10 13 CAD RFQ
SSH-M10-30-SD M10 1.5 30 13.5 1.5 5 6 27 10 16 CAD RFQ

*1: The maximum tightening torque of the screw body. With reference to the Precautions for Use, consider the seating surface pressure when deciding on the tightening torque.Values in chart are for reference only. They are not guaranteed values.
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
SSH-SD SSH-SD-EL SSHS-SB
Main Body SCM435
Ferrosoferric Oxide
Coating(Black)
SCM435
Electroless Nickel
Plating
SUSXM7
(Equivalent to SUS304)
Strength Class Thread:10.9
Head*1
5.8(M3-M8)
4.8(M10)
Thread:10.9
Head*1
5.8(M3-M8)
4.8(M10)
A2-50

*1: Do not exceed the maximum tightening torque. While strength is increased through heat treatment, the head strength is less than the thread strength.


Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws with special low profiles and small head diameters. This makes it possible to reduce the spot facing diameter compared to standard socket head cap screws with special low profiles.

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard socket head cap screws with special low profiles.

SSH-SDSocket Head Cap Screws with Ultra Low Profile & Small Head


Precautions for Use

  • Since the head bearing surface area is small, bearing surface pressure becomes high.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SSH-SDSocket Head Cap Screws with Ultra Low Profile & Small Head

Head Diameter and Screw Effective Cross-sectional Area

Part Number Head Diameter(mm) Screw effective cross-
sectional area(mm2
SSH-M3-SD 5 5.03
SSH-M4-SD 6 8.78
SSH-M5-SD 8 14.2
SSH-M6-SD 9 20.1
SSH-M8-SD 11 36.6
SSH-M10-SD 13.5 58

Product List

Click here to see Decoration

Click here to see Special Screws (Bolts)