Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | Max. Torque (N・m) |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSHS-M4-20-FT | M4 | 0.7 | 20 | 8 | 1.5 | 2 | 2.5 | 1.5 | 2 | CAD | RFQ |
| SSHS-M4-25-FT | M4 | 0.7 | 25 | 8 | 1.5 | 2 | 2.5 | 1.5 | 2.5 | CAD | RFQ |
| SSHS-M4-30-FT | M4 | 0.7 | 30 | 8 | 1.5 | 2 | 2.5 | 1.5 | 3 | CAD | RFQ |
| SSHS-M4-40-FT | M4 | 0.7 | 40 | 8 | 1.5 | 2 | 2.5 | 1.5 | 4 | CAD | RFQ |
| SSHS-M4-50-FT | M4 | 0.7 | 50 | 8 | 1.5 | 2 | 2.5 | 1.5 | 4.5 | CAD | RFQ |
| SSHS-M4-60-FT | M4 | 0.7 | 60 | 8 | 1.5 | 2 | 2.5 | 1.5 | 5 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSHS-FT | |
|---|---|
| Main Body | SUS304 |
Application
Reducing the size of equipment and devicesCharacteristics
- Full thread socket head cap screws with special low Profile.
- The head height for all screws is 1.5 mm or less.
- Intended for reducing the size of devices and applications with limited overhead space.






