• Special Screws
  • Decoration

SSHS-M8-FT

Socket Head Cap Screws with Ultra Low Profile (Full Thread)

  • Space
  • Full Thread

Dimension Drawing

SSHS-FTSocket Head Cap Screws with Ultra Low Profile (Full Thread)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
L
All
40
50
60
70

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max.
Torque
(N・m)
Mass
(g)
CAD
Download
RFQ
SSHS-M8-40-FT M8 1.25 40 13 1.5 4 5 12 14 CAD RFQ
SSHS-M8-50-FT M8 1.25 50 13 1.5 4 5 12 18 CAD RFQ
SSHS-M8-60-FT M8 1.25 60 13 1.5 4 5 12 22 CAD RFQ
SSHS-M8-70-FT M8 1.25 70 13 1.5 4 5 12 26 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSHS-FT
Main Body SUS304

Application

Reducing the size of equipment and devices

Characteristics

  • Full thread socket head cap screws with special low Profile.
  • The head height for all screws is 1.5 mm or less.
  • Intended for reducing the size of devices and applications with limited overhead space.

Related Services

Product List

Click here to see SSHS-FT

Click here to see Decoration