• Special Screws (Bolts)
  • Decoration

SSHS-UC-ALK/Ultra Low Profile Socket Head Cap Screws with Nylon Patch – for Sheet Metal

  • Space
  • Vibration resistant treatment
  • Decoration

Dimension Drawing

SSHS-UC-ALKUltra Low Profile Socket Head Cap Screws with Nylon Patch – for Sheet Metal寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Tightening
Torque*1 (N・m)
Tensile Breaking Load (N) Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M3-4-UC-ALK M3 0.5 4 6 1.3 1.5 2 0.39 1300 10 3.6 CAD RFQ
SSHS-M3-5-UC-ALK M3 0.5 5 6 1.3 1.5 2 0.39 1300 10 4 CAD RFQ
SSHS-M3-6-UC-ALK M3 0.5 6 6 1.3 1.5 2 0.39 1300 10 4.4 CAD RFQ
SSHS-M4-5-UC-ALK M4 0.7 5 8 1.5 2 2.5 0.93 1420 10 8.3 CAD RFQ
SSHS-M4-6-UC-ALK M4 0.7 6 8 1.5 2 2.5 0.93 1420 10 8.9 CAD RFQ
SSHS-M4-8-UC-ALK M4 0.7 8 8 1.5 2 2.5 0.93 1420 10 10 CAD RFQ
SSHS-M5-6-UC-ALK M5 0.8 6 9 1.5 3 3 1.8 3000 10 7.3 CAD RFQ
SSHS-M5-8-UC-ALK M5 0.8 8 9 1.5 3 3 1.8 3000 10 9.8 CAD RFQ
SSHS-M5-10-UC-ALK M5 0.8 10 9 1.5 3 3 1.8 3000 10 12 CAD RFQ
SSHS-M6-6-UC-ALK M6 1 6 10 1.5 3 4 4.6 7770 10 12 CAD RFQ
SSHS-M6-8-UC-ALK M6 1 8 10 1.5 3 4 4.6 7770 10 16 CAD RFQ
SSHS-M6-10-UC-ALK M6 1 10 10 1.5 3 4 4.6 7770 10 19 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SSHS-UC-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11
Strength Class A2 - 50

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Hex socket head cap screws with special low profile and nylon patch for sheet metal fixing.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • Because SSHS-UC-ALK has relief in the under-head area, it is suitable for sheet metal. Fastening of sheet metal from 0.1mm up is possible.

SSHS-UC-ALKUltra Low Profile Socket Head Cap Screws with Nylon Patch – for Sheet Metal

  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.

Product List

Click here to see Decoration

Click here to see Special Screws (Bolts)