NBK logo

  • Special Screws
  • Decoration

SSHS-M5-10-UC

Socket Head Cap Screws with Ultra Low Head for Sheet Metal

  • Space
  • Decoration

Dimension Drawing

SSHS-UCSocket Head Cap Screws with Ultra Low Head for Sheet Metal寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque *1
(N・m)
Tensile Breaking Load (N) Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M5-10-UC M5 0.8 10 9 1.5 3 3 1.8 3000 10 12 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque *1
(N・m)
Tensile Breaking Load (N) Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M5-10-UC M5 0.8 10 9 1.5 3 3 1.8 3000 10 12 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque *1
(N・m)
Tensile Breaking Load (N) Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M5-10-UC M5 0.8 10 9 1.5 3 3 1.8 3000 10 12 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque *1
(N・m)
Tensile Breaking Load (N) Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M5-10-UC M5 0.8 10 9 1.5 3 3 1.8 3000 10 12 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SSHS-UC
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 50

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices

Characteristics

  • These stainless steel hex socket head cap screws with special low profile are for fixing thin plates.
  • Because SSHS-UC has relief in the under-head area, it is suitable for fixing thin plates. Fastening of thin plates from 0.1mm up is possible.

SSHS-UCSocket Head Cap Screws with Ultra Low Head for Sheet Metal

  • All head heights are 1.5mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Bolts for fixing thin plates are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.

SSHS-UCSocket Head Cap Screws with Ultra Low Head for Sheet Metal


Product List

Click here to see SSHS-M5-UC

Click here to see SSHS-UC