• Special Screws (Bolts)
  • Decoration

SSHT-M3

Socket Head Cap Screws with Ultra Low Profile - Titanium

  • Space
  • Chemical-proof

Dimension Drawing

SSHTSocket Head Cap Screws with Ultra Low Profile - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque(N・m) Mass
(g)
CAD
Download
RFQ
SSHT-M3-6 M3 0.5 6 6 1.3 1.5 2 0.6 0.25 CAD RFQ
SSHT-M3-8 M3 0.5 8 6 1.3 1.5 2 0.6 0.3 CAD RFQ
SSHT-M3-10 M3 0.5 10 6 1.3 1.5 2 0.6 0.35 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSHT
Main Body TW340(Grade2 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts,
and robots.
Reducing the size of equipment and devices.
FPD production equipment, semiconductor devices,
electrical and electronic equipment, aquatic applications, and
electrochemical plating

Characteristics

  • Socket head cap screws with special low profile made of Grade 2 titanium.
  • The head height for all screws is 1.5 mm or less.
  • Specific gravity is approximately 60% of stainless steel.
  • Useful for space and weight saving of devices.
  • Nonmagnetic.
  • Excellent chemical and seawater resistance.
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
  • About the features of titanium⇒Properties of Titanium

Related Services

Product List

Click here to see SSHT

Click here to see Decoration