• Special Screws
  • Decoration

SSTS-M2-4

Hexalobular Socket Head Cap Screws with Ultra Low Profile

  • Space
  • Tightening Hole Damage Prevention

Dimension Drawing

SSTSHexalobular Socket Head Cap Screws with Ultra Low Profile寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Key Part No. Hexalobular SocketNo. t Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SSTS-M2-4 M2 0.4 4 4 1.2 SKX-5 5 0.9 0.18 10 0.11 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SSTS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Reducing the size of equipment and devices

Characteristics

  • All head heights are 1.5mm or less.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SSTSHexalobular Socket Head Cap Screws with Ultra Low Profile

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SSTSHexalobular Socket Head Cap Screws with Ultra Low Profile

SKXB Hexalobular Short Bit
SKXB

SSTSHexalobular Socket Head Cap Screws with Ultra Low Profile

SRD Magnet Screwdriver
SRD

SSTSHexalobular Socket Head Cap Screws with Ultra Low Profile


Product List

Click here to see SSTS-M2

Click here to see SSTS