Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular SocketNo. | t | Max. Torque(N・m) | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSTS-M4-6 | M4 | 0.7 | 6 | 8 | 1.5 | SKX-10 | 10 | 1.5 | 1.5 | 10 | 0.89 | CAD | RFQ |
| SSTS-M4-8 | M4 | 0.7 | 8 | 8 | 1.5 | SKX-10 | 10 | 1.5 | 1.5 | 10 | 1 | CAD | RFQ |
| SSTS-M4-10 | M4 | 0.7 | 10 | 8 | 1.5 | SKX-10 | 10 | 1.5 | 1.5 | 10 | 1.2 | CAD | RFQ |
| SSTS-M4-12 | M4 | 0.7 | 12 | 8 | 1.5 | SKX-10 | 10 | 1.5 | 1.5 | 10 | 1.3 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SSTS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50 |
Application
Reducing the size of equipment and devicesCharacteristics
- All head heights are 1.5mm or less.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










