NBK logo

  • Special Screws
  • Low Outgassing

SNSS-M2-3-BK

Hex Socket Head Cap Screws - Super Black

  • Vacuum
  • Chemical-proof
  • Antireflection
  • Decoration

Dimension Drawing

SNSS-BKHex Socket Head Cap Screws - Super Black寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M2-3-BK M2 0.4 3 3.8 2 1.5 5 0.16 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M2-3-BK M2 0.4 3 3.8 2 1.5 5 0.16 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M2-3-BK M2 0.4 3 3.8 2 1.5 5 0.16 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M2-3-BK M2 0.4 3 3.8 2 1.5 5 0.16 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSS-BK
Main Body SUSXM7
(Equivalent to SUS304)
Stainless Steel Black
Strength Class A2-70

Application

Antireflection. Optical instruments, FPD production equipment,
semiconductor devices, vacuum applications,
and general industrial machines

Characteristics

  • The stainless black surface treatment develops a passive membrane on the stainless steel surface up to 200 times of normal to produce a deep black finish.
  • Excellent corrosion resistance. 8 times more resistant compared to SUS316L and 32 times to SUS304, respectively.
  • The membrane contains no impurities and has extremely low outgas even in vacuum environments.
  • Spectral reflectance is 1.5% or less. For optical instruments and other applications that require antireflection.⇒The Features of Screws with Special Surface Treatment
  • Deep black color decorates surfaces of equipment and devices.
  • Conforms to JIS B 1176, ISO 4762, and DIN 912. ⇒Technical Information:JIS B 1176、ISO 4762

Corrosion-resistant Comparison

Ferric Chloride Corrosion Testing (JIS G 0578)

SNSS-BKHex Socket Head Cap Screws - Super Black


Product List

Click here to see SNSS-M2-BK

Click here to see SNSS-BK