Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M3-10-BK | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 5 | 0.88 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSS-BK | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) Stainless Steel Black |
| Strength Class | A2-70 |
Application
Antireflection. Optical instruments, FPD production equipment,semiconductor devices, vacuum applications,
and general industrial machines
Characteristics
- The stainless black surface treatment develops a passive membrane on the stainless steel surface up to 200 times of normal to produce a deep black finish.
- Excellent corrosion resistance. 8 times more resistant compared to SUS316L and 32 times to SUS304, respectively.
- The membrane contains no impurities and has extremely low outgas even in vacuum environments.
- Spectral reflectance is 1.5% or less. For optical instruments and other applications that require antireflection.⇒The Features of Screws with Special Surface Treatment
- Deep black color decorates surfaces of equipment and devices.
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
Corrosion-resistant Comparison
Ferric Chloride Corrosion Testing (JIS G 0578)




/11381_1.jpg?awscf_publishdate=2026-02-04 16:40)

