Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread | Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) | CAD Download | RFQ | 
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M4-5-PC | M4 | 0.7 | 5 | 7 | 4 | 3 | 20 | 1.4 | CAD | RFQ | 
| SNSS-M4-6-PC | M4 | 0.7 | 6 | 7 | 4 | 3 | 20 | 1.5 | CAD | RFQ | 
| SNSS-M4-8-PC | M4 | 0.7 | 8 | 7 | 4 | 3 | 20 | 1.7 | CAD | RFQ | 
| SNSS-M4-10-PC | M4 | 0.7 | 10 | 7 | 4 | 3 | 20 | 1.8 | CAD | RFQ | 
| SNSS-M4-12-PC | M4 | 0.7 | 12 | 7 | 4 | 3 | 20 | 2 | CAD | RFQ | 
| SNSS-M4-16-PC | M4 | 0.7 | 16 | 7 | 4 | 3 | 20 | 2.3 | CAD | RFQ | 
| SNSS-M4-20-PC | M4 | 0.7 | 20 | 7 | 4 | 3 | 20 | 2.7 | CAD | RFQ | 
| SNSS-M4-25-PC | M4 | 0.7 | 25 | 7 | 4 | 3 | 20 | 3.2 | CAD | RFQ | 
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSS-PC | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) Special Chemical Polishing | 
| Strength Class | A2 - 70 | 
Application
FPD production equipment / Semiconductor manufacturing equipment / Electron microscopesCharacteristics
- Stainless steel hex socket head cap screws.
- Special chemical polishing treatment improves the surface roughness. Outgas quantity is extremely low. Ideal for use in medium vacuum environments.
- Cleanroom washing/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

 
                                      
 
                    




