Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M8-12-PC | M8 | 1.25 | 12 | 13 | 8 | 6 | 10 | 11 | CAD | RFQ |
| SNSS-M8-16-PC | M8 | 1.25 | 16 | 13 | 8 | 6 | 10 | 12 | CAD | RFQ |
| SNSS-M8-20-PC | M8 | 1.25 | 20 | 13 | 8 | 6 | 10 | 13 | CAD | RFQ |
| SNSS-M8-25-PC | M8 | 1.25 | 25 | 13 | 8 | 6 | 10 | 15 | CAD | RFQ |
| SNSS-M8-30-PC | M8 | 1.25 | 30 | 13 | 8 | 6 | 10 | 17 | CAD | RFQ |
| SNSS-M8-35-PC | M8 | 1.25 | 35 | 13 | 8 | 6 | 10 | 19 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSS-PC | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) Special Chemical Polishing |
| Strength Class | A2 - 70 |
Application
FPD production equipment / Semiconductor manufacturing equipment / Electron microscopesCharacteristics
- Stainless steel hex socket head cap screws.
- Special chemical polishing treatment improves the surface roughness. Outgas quantity is extremely low. Ideal for use in medium vacuum environments.
- Cleanroom washing/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service






/14306_1.jpg?upd=20250924100807&awscf_publishdate=2025-11-28 15:20)