NBK logo

  • Special Screws
  • Low Outgassing

SNSS-M4-6-RY

Hex Socket Head Cap Screws - Low Temperature Black Chrome

  • Vacuum
  • Seizing & Sticking Prevention
  • Chemical-proof
  • Antireflection

Dimension Drawing

SNSS-RYHex Socket Head Cap Screws - Low Temperature Black Chrome寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSS-M4-6-RY M4 0.7 6 7 4 3 1.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSS-M4-6-RY M4 0.7 6 7 4 3 1.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSS-M4-6-RY M4 0.7 6 7 4 3 1.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSS-M4-6-RY M4 0.7 6 7 4 3 1.5 CAD RFQ

Related Services

Material/Finish

SNSS-RY
Main Body SUSXM7(S.S. Grade:A2)
Low Temperature Black Chrome Treatment*1
Strength Class A2-70

*1: The surface treatment for SNSS-RY has been changed to low temperature black chrome treatment.


Application

Seizing prevention and reflection resistance,
Optical instruments, FPD production equipment,
and semiconductor devices

Characteristics

  • Excellent corrosion resistance, chemical resistance, and abrasion resistance.
  • Due to low outgas, screws can be used under vacuum environments.
  • The coating has excellent lubricating ability and is suitable for prevention of seizing.
  • Spectral reflectance is 1.5% or less. These screws are intended for optical instruments and other applications that require antireflection.⇒The Features of Screws with Special Surface Treatment
  • Conforms to JIS B 1176, ISO 4762, and DIN 912. ⇒Technical Information:JIS B 1176、ISO 4762

Tightening Property (Reference)

Part Number:SNSS-M5-25-RY
⇒The Features of Screws with Special Surface Treatment

SNSS-RYHex Socket Head Cap Screws - Low Temperature Black Chrome


Product List

Click here to see SNSS-M4-RY

Click here to see SNSS-RY