Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M8-10-C | M8 | 1.25 | 10 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 1.8 | CAD | RFQ |
| SPE-M8-12-C | M8 | 1.25 | 12 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 1.9 | CAD | RFQ |
| SPE-M8-15-C | M8 | 1.25 | 15 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 2 | CAD | RFQ |
| SPE-M8-20-C | M8 | 1.25 | 20 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 2.2 | CAD | RFQ |
| SPE-M8-25-C | M8 | 1.25 | 25 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 2.5 | CAD | RFQ |
| SPE-M8-30-C | M8 | 1.25 | 30 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 2.8 | CAD | RFQ |
| SPE-M8-35-C | M8 | 1.25 | 35 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 3.3 | CAD | RFQ |
| SPE-M8-40-C | M8 | 1.25 | 40 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 3.5 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPE-C | |
|---|---|
| Main body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the plastic material.The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printedcircuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps
Characteristics
- PEEK is a thermoplastic super - engineering plastic with excellent physical and chemical properties.
- These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
- These screws have excellent heat resistance, water resistance, and high heat resistance strength.
- These screws have excellent abrasion, shock, and fatigue resistance.
- They have high incombustibility that meets V - 0 of UL 94.
- The properties and precautions of plastic screws⇒Plastic Screws





/14306_1.jpg?upd=20250924100804&awscf_publishdate=2025-11-28 15:20)

