NBK logo

  • Special Screws
  • Low Outgassing

SPE-M2.6-F

Plastic Screw - Cross Recessed Flat Head Machine Screws - PEEK

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPE-FPlastic Screw - Cross Recessed Flat Head Machine Screws - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2.6
L
All
4
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M2.6-4-F M2.6 0.45 4 5.2 1.5 1 291 0.15 20 0.045 CAD RFQ
SPE-M2.6-6-F M2.6 0.45 6 5.2 1.5 1 291 0.15 20 0.055 CAD RFQ
SPE-M2.6-8-F M2.6 0.45 8 5.2 1.5 1 291 0.15 20 0.055 CAD RFQ
SPE-M2.6-10-F M2.6 0.45 10 5.2 1.5 1 291 0.15 20 0.0716 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M2.6-4-F M2.6 0.45 4 5.2 1.5 1 291 0.15 20 0.045 CAD RFQ
SPE-M2.6-6-F M2.6 0.45 6 5.2 1.5 1 291 0.15 20 0.055 CAD RFQ
SPE-M2.6-8-F M2.6 0.45 8 5.2 1.5 1 291 0.15 20 0.055 CAD RFQ
SPE-M2.6-10-F M2.6 0.45 10 5.2 1.5 1 291 0.15 20 0.0716 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M2.6-4-F M2.6 0.45 4 5.2 1.5 1 291 0.15 20 0.045 CAD RFQ
SPE-M2.6-6-F M2.6 0.45 6 5.2 1.5 1 291 0.15 20 0.055 CAD RFQ
SPE-M2.6-8-F M2.6 0.45 8 5.2 1.5 1 291 0.15 20 0.055 CAD RFQ
SPE-M2.6-10-F M2.6 0.45 10 5.2 1.5 1 291 0.15 20 0.0716 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M2.6-4-F M2.6 0.45 4 5.2 1.5 1 291 0.15 20 0.045 CAD RFQ
SPE-M2.6-6-F M2.6 0.45 6 5.2 1.5 1 291 0.15 20 0.055 CAD RFQ
SPE-M2.6-8-F M2.6 0.45 8 5.2 1.5 1 291 0.15 20 0.055 CAD RFQ
SPE-M2.6-10-F M2.6 0.45 10 5.2 1.5 1 291 0.15 20 0.0716 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPE-F
Main body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance Temperature*1 260℃

*1: This is the value for the plastic material.The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
  • These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
  • These screws have excellent heat resistance, water resistance, and high heat resistance strength.
  • These screws have excellent abrasion, shock, and fatigue resistance.
  • They have high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

SPE-N Plastic Hexagon Nut(PEEK)is available.
SPE-NSPE-W

SPE-FPlastic Screw - Cross Recessed Flat Head Machine Screws - PEEK


Related Services

Product List

Click here to see SPE-F

Click here to see Low Outgassing