Specs/CAD
Unit : inch
| Part Number | ♯Nominal | L | D1 | a | t | Tension Rupture Load (N)*1 | Torsional Torque (N·m)*1 | Qty per Pack | Mass (g) | CAD Download | RFQ | 
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-#6-32-1/4-FS | No.6-32UNC | 1/4 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.12 | CAD | RFQ | 
| SPE-#6-32-5/16-FS | No.6-32UNC | 5/16 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.14 | CAD | RFQ | 
| SPE-#6-32-3/8-FS | No.6-32UNC | 3/8 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.15 | CAD | RFQ | 
| SPE-#6-32-1/2-FS | No.6-32UNC | 1/2 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.17 | CAD | RFQ | 
| SPE-#6-32-5/8-FS | No.6-32UNC | 5/8 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.18 | CAD | RFQ | 
| SPE-#6-32-3/4-FS | No.6-32UNC | 3/4 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.2 | CAD | RFQ | 
| SPE-#6-32-7/8-FS | No.6-32UNC | 7/8 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.21 | CAD | RFQ | 
| SPE-#6-32-1-FS | No.6-32UNC | 1 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.24 | CAD | RFQ | 
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-FS(INCH) | |
|---|---|
| Main Body | PEEK / Light Brown | 
| Heat Resistance Temperature*1 | 260℃ | 
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps
Characteristics
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- Plastic screw properties and precautions for use ⇒Plastic Screws

 
                                      
/14304_1.jpg?upd=20250924100807) 
                    /14307_1.jpg?upd=20250924100807)
/14321_1.jpg?upd=20250924100807)
/14306_1.jpg?upd=20250924100807&awscf_publishdate=2025-10-16 18:08)



/11381_1.jpg?upd=20251006173233&awscf_publishdate=2025-10-16 18:08)