Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M4-12-H | M4 | 0.7 | 12 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 0.31 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPE-H | |
|---|---|
| Main body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the plastic material.The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printedcircuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps
Characteristics
- PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
- These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
- These screws have excellent heat resistance, water resistance, and high heat resistance strength.
- These screws have excellent abrasion, shock, and fatigue resistance.
- They have high incombustibility that meets V-0 of UL 94.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws
Precautions for Use
Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.Specification Changes
Please be informed that changes will be made to the following product: Plastic Screws (PEEK / Hexagon Bolt), model SPE-M4-H, as detailed below.See here for details
https://www.nbk1560.com/news/2025/20250806_SPE-H/



