• Special Screws (Bolts)
  • Low Outgassing

SPE-LC/Plastic Low Profile Socket Head Screws - PEEK

  • Space
  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-LCPlastic screw - Hex Socket Low Head Bolt - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M3-6-LC M3 0.5 6 5.5 2 2 400 0.13 10 0.09 CAD RFQ
SPE-M3-8-LC M3 0.5 8 5.5 2 2 400 0.13 10 0.1 CAD RFQ
SPE-M3-10-LC M3 0.5 10 5.5 2 2 400 0.13 10 0.12 CAD RFQ
SPE-M3-12-LC M3 0.5 12 5.5 2 2 400 0.13 10 0.13 CAD RFQ
SPE-M3-16-LC M3 0.5 16 5.5 2 2 400 0.13 10 0.16 CAD RFQ
SPE-M3-20-LC M3 0.5 20 5.5 2 2 400 0.13 10 0.2 CAD RFQ
SPE-M3-6-LC(100) M3 0.5 6 5.5 2 2 400 0.13 100 0.09 CAD RFQ
SPE-M3-8-LC(100) M3 0.5 8 5.5 2 2 400 0.13 100 0.1 CAD RFQ
SPE-M3-10-LC(100) M3 0.5 10 5.5 2 2 400 0.13 100 0.12 CAD RFQ
SPE-M3-12-LC(100) M3 0.5 12 5.5 2 2 400 0.13 100 0.13 CAD RFQ
SPE-M3-16-LC(100) M3 0.5 16 5.5 2 2 400 0.13 100 0.16 CAD RFQ
SPE-M3-20-LC(100) M3 0.5 20 5.5 2 2 400 0.13 100 0.2 CAD RFQ
SPE-M4-6-LC M4 0.7 6 7 2.8 2.5 744 0.47 10 0.19 CAD RFQ
SPE-M4-8-LC M4 0.7 8 7 2.8 2.5 744 0.47 10 0.21 CAD RFQ
SPE-M4-10-LC M4 0.7 10 7 2.8 2.5 744 0.47 10 0.24 CAD RFQ
SPE-M4-12-LC M4 0.7 12 7 2.8 2.5 744 0.47 10 0.26 CAD RFQ
SPE-M4-16-LC M4 0.7 16 7 2.8 2.5 744 0.47 10 0.31 CAD RFQ
SPE-M4-20-LC M4 0.7 20 7 2.8 2.5 744 0.47 10 0.38 CAD RFQ
SPE-M4-25-LC M4 0.7 25 7 2.8 2.5 744 0.47 10 0.46 CAD RFQ
SPE-M4-6-LC(100) M4 0.7 6 7 2.8 2.5 744 0.47 100 0.19 CAD RFQ
SPE-M4-8-LC(100) M4 0.7 8 7 2.8 2.5 744 0.47 100 0.21 CAD RFQ
SPE-M4-10-LC(100) M4 0.7 10 7 2.8 2.5 744 0.47 100 0.24 CAD RFQ
SPE-M4-12-LC(100) M4 0.7 12 7 2.8 2.5 744 0.47 100 0.26 CAD RFQ
SPE-M4-16-LC(100) M4 0.7 16 7 2.8 2.5 744 0.47 100 0.31 CAD RFQ
SPE-M4-20-LC(100) M4 0.7 20 7 2.8 2.5 744 0.47 100 0.38 CAD RFQ
SPE-M4-25-LC(100) M4 0.7 25 7 2.8 2.5 744 0.47 100 0.46 CAD RFQ
SPE-M5-6-LC M5 0.8 6 8.5 3.5 3 1272 0.68 10 0.26 CAD RFQ
SPE-M5-8-LC M5 0.8 8 8.5 3.5 3 1272 0.68 10 0.3 CAD RFQ
SPE-M5-10-LC M5 0.8 10 8.5 3.5 3 1272 0.68 10 0.34 CAD RFQ
SPE-M5-12-LC M5 0.8 12 8.5 3.5 3 1272 0.68 10 0.38 CAD RFQ
SPE-M5-16-LC M5 0.8 16 8.5 3.5 3 1272 0.68 10 0.46 CAD RFQ
SPE-M5-20-LC M5 0.8 20 8.5 3.5 3 1272 0.68 10 0.56 CAD RFQ
SPE-M5-25-LC M5 0.8 25 8.5 3.5 3 1272 0.68 10 0.69 CAD RFQ
SPE-M5-30-LC M5 0.8 30 8.5 3.5 3 1272 0.68 10 0.81 CAD RFQ
SPE-M5-6-LC(100) M5 0.8 6 8.5 3.5 3 1272 0.68 100 0.26 CAD RFQ
SPE-M5-8-LC(100) M5 0.8 8 8.5 3.5 3 1272 0.68 100 0.3 CAD RFQ
SPE-M5-10-LC(100) M5 0.8 10 8.5 3.5 3 1272 0.68 100 0.34 CAD RFQ
SPE-M5-12-LC(100) M5 0.8 12 8.5 3.5 3 1272 0.68 100 0.38 CAD RFQ
SPE-M5-16-LC(100) M5 0.8 16 8.5 3.5 3 1272 0.68 100 0.46 CAD RFQ
SPE-M5-20-LC(100) M5 0.8 20 8.5 3.5 3 1272 0.68 100 0.56 CAD RFQ
SPE-M5-25-LC(100) M5 0.8 25 8.5 3.5 3 1272 0.68 100 0.69 CAD RFQ
SPE-M5-30-LC(100) M5 0.8 30 8.5 3.5 3 1272 0.68 100 0.81 CAD RFQ
SPE-M6-10-LC M6 1 10 10 4 4 1727 1.36 5 0.58 CAD RFQ
SPE-M6-12-LC M6 1 12 10 4 4 1727 1.36 5 0.64 CAD RFQ
SPE-M6-16-LC M6 1 16 10 4 4 1727 1.36 5 0.75 CAD RFQ
SPE-M6-20-LC M6 1 20 10 4 4 1727 1.36 5 0.88 CAD RFQ
SPE-M6-25-LC M6 1 25 10 4 4 1727 1.36 5 1.1 CAD RFQ
SPE-M6-30-LC M6 1 30 10 4 4 1727 1.36 5 1.2 CAD RFQ
SPE-M6-40-LC M6 1 40 10 4 4 1727 1.36 5 1.6 CAD RFQ
SPE-M6-10-LC(100) M6 1 10 10 4 4 1727 1.36 100 0.58 CAD RFQ
SPE-M6-12-LC(100) M6 1 12 10 4 4 1727 1.36 100 0.64 CAD RFQ
SPE-M6-16-LC(100) M6 1 16 10 4 4 1727 1.36 100 0.75 CAD RFQ
SPE-M6-20-LC(100) M6 1 20 10 4 4 1727 1.36 100 0.88 CAD RFQ
SPE-M6-25-LC(100) M6 1 25 10 4 4 1727 1.36 100 1.1 CAD RFQ
SPE-M6-30-LC(100) M6 1 30 10 4 4 1727 1.36 100 1.2 CAD RFQ
SPE-M6-40-LC(100) M6 1 40 10 4 4 1727 1.36 100 1.6 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPE-LC
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production device / Semiconductor manufacturing device / Print board etching equipment / Metal surface treatment facility / Chemical plant / Transformer / Electric and electronic device / Hydrothermal pump / Chemical pump

Characteristics

  • PEEK low profile cap screws.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts SPE-N are available.SPE-N

SPE-LCPlastic Low Profile Socket Head Screws - PEEK


Product List

Click here to see Low Outgassing

Click here to see Special Screws (Bolts)