• Special Screws
  • Low Outgassing

SPE-MC1/Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK - Type 1

  • Heat-resistance
  • Chemical-proof
  • Miniature
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-MC1Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK - Type 1寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.2
M1.4
M1.6
L
All
1.5
1.8
2
2.5
3
3.5
4
6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M1.2-1.5-MC1 M1.2 0.25 1.5 1.8 0.5 SKCHB-M1.2 58 0.027 10 0.038 CAD RFQ
SPE-M1.2-1.8-MC1 M1.2 0.25 1.8 1.8 0.5 SKCHB-M1.2 58 0.027 10 0.038 CAD RFQ
SPE-M1.2-2-MC1 M1.2 0.25 2 1.8 0.5 SKCHB-M1.2 58 0.027 10 0.039 CAD RFQ
SPE-M1.2-2.5-MC1 M1.2 0.25 2.5 1.8 0.5 SKCHB-M1.2 58 0.027 10 0.039 CAD RFQ
SPE-M1.2-3-MC1 M1.2 0.25 3 1.8 0.5 SKCHB-M1.2 58 0.027 10 0.039 CAD RFQ
SPE-M1.2-3.5-MC1 M1.2 0.25 3.5 1.8 0.5 SKCHB-M1.2 58 0.027 10 0.04 CAD RFQ
SPE-M1.2-4-MC1 M1.2 0.25 4 1.8 0.5 SKCHB-M1.2 58 0.027 10 0.04 CAD RFQ
SPE-M1.2-1.5-MC1(100) M1.2 0.25 1.5 1.8 0.5 SKCHB-M1.2 58 0.027 100 0.038 CAD RFQ
SPE-M1.2-1.8-MC1(100) M1.2 0.25 1.8 1.8 0.5 SKCHB-M1.2 58 0.027 100 0.038 CAD RFQ
SPE-M1.2-2-MC1(100) M1.2 0.25 2 1.8 0.5 SKCHB-M1.2 58 0.027 100 0.039 CAD RFQ
SPE-M1.2-2.5-MC1(100) M1.2 0.25 2.5 1.8 0.5 SKCHB-M1.2 58 0.027 100 0.039 CAD RFQ
SPE-M1.2-3-MC1(100) M1.2 0.25 3 1.8 0.5 SKCHB-M1.2 58 0.027 100 0.039 CAD RFQ
SPE-M1.2-3.5-MC1(100) M1.2 0.25 3.5 1.8 0.5 SKCHB-M1.2 58 0.027 100 0.04 CAD RFQ
SPE-M1.2-4-MC1(100) M1.2 0.25 4 1.8 0.5 SKCHB-M1.2 58 0.027 100 0.04 CAD RFQ
SPE-M1.4-2-MC1 M1.4 0.3 2 2 0.5 SKCHB-M1.4 82 0.030 10 0.048 CAD RFQ
SPE-M1.4-2.5-MC1 M1.4 0.3 2.5 2 0.5 SKCHB-M1.4 82 0.030 10 0.049 CAD RFQ
SPE-M1.4-3-MC1 M1.4 0.3 3 2 0.5 SKCHB-M1.4 82 0.030 10 0.049 CAD RFQ
SPE-M1.4-3.5-MC1 M1.4 0.3 3.5 2 0.5 SKCHB-M1.4 82 0.030 10 0.049 CAD RFQ
SPE-M1.4-4-MC1 M1.4 0.3 4 2 0.5 SKCHB-M1.4 82 0.030 10 0.05 CAD RFQ
SPE-M1.4-6-MC1 M1.4 0.3 6 2 0.5 SKCHB-M1.4 82 0.030 10 0.05 CAD RFQ
SPE-M1.4-2-MC1(100) M1.4 0.3 2 2 0.5 SKCHB-M1.4 82 0.030 100 0.048 CAD RFQ
SPE-M1.4-2.5-MC1(100) M1.4 0.3 2.5 2 0.5 SKCHB-M1.4 82 0.030 100 0.049 CAD RFQ
SPE-M1.4-3-MC1(100) M1.4 0.3 3 2 0.5 SKCHB-M1.4 82 0.030 100 0.049 CAD RFQ
SPE-M1.4-3.5-MC1(100) M1.4 0.3 3.5 2 0.5 SKCHB-M1.4 82 0.030 100 0.049 CAD RFQ
SPE-M1.4-4-MC1(100) M1.4 0.3 4 2 0.5 SKCHB-M1.4 82 0.030 100 0.05 CAD RFQ
SPE-M1.4-6-MC1(100) M1.4 0.3 6 2 0.5 SKCHB-M1.4 82 0.030 100 0.05 CAD RFQ
SPE-M1.6-2-MC1 M1.6 0.35 2 2.3 0.5 SKCHB-M1.6 94 0.040 10 0.078 CAD RFQ
SPE-M1.6-2.5-MC1 M1.6 0.35 2.5 2.3 0.5 SKCHB-M1.6 94 0.040 10 0.079 CAD RFQ
SPE-M1.6-3-MC1 M1.6 0.35 3 2.3 0.5 SKCHB-M1.6 94 0.040 10 0.079 CAD RFQ
SPE-M1.6-3.5-MC1 M1.6 0.35 3.5 2.3 0.5 SKCHB-M1.6 94 0.040 10 0.079 CAD RFQ
SPE-M1.6-4-MC1 M1.6 0.35 4 2.3 0.5 SKCHB-M1.6 94 0.040 10 0.08 CAD RFQ
SPE-M1.6-6-MC1 M1.6 0.35 6 2.3 0.5 SKCHB-M1.6 94 0.040 10 0.08 CAD RFQ
SPE-M1.6-2-MC1(100) M1.6 0.35 2 2.3 0.5 SKCHB-M1.6 94 0.040 100 0.078 CAD RFQ
SPE-M1.6-2.5-MC1(100) M1.6 0.35 2.5 2.3 0.5 SKCHB-M1.6 94 0.040 100 0.079 CAD RFQ
SPE-M1.6-3-MC1(100) M1.6 0.35 3 2.3 0.5 SKCHB-M1.6 94 0.040 100 0.079 CAD RFQ
SPE-M1.6-3.5-MC1(100) M1.6 0.35 3.5 2.3 0.5 SKCHB-M1.6 94 0.040 100 0.079 CAD RFQ
SPE-M1.6-4-MC1(100) M1.6 0.35 4 2.3 0.5 SKCHB-M1.6 94 0.040 100 0.08 CAD RFQ
SPE-M1.6-6-MC1(100) M1.6 0.35 6 2.3 0.5 SKCHB-M1.6 94 0.040 100 0.08 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPE-MC1
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK miniature screws for precision instruments (No. 0 Class 1).
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.” ⇒Plastic Screws
  • Mount and remove with SKCHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver.

Related Products

Mount and remove with SKCHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver.
Dedicated Bits SKCHBSKCHB

SPE-MC1Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK - Type 1

Dedicated Magnet Screwdrivers SRDSRD

SPE-MC1Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK - Type 1


Product List

Click here to see Low Outgassing

Click here to see Special Screws