NBK logo

  • Special Screws
  • Low Outgassing

SPE-#6-32-N

Plastic Screw - Hex Nut - Inch Thread - PEEK

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPE-N(INCH)Plastic Screws - Hex Nuts - Inch Thread - PEEK寸法図

Unit : inch

Part Number # Nominal of Thread B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-#6-32-N No.6-32UNC 5/16 0.114 10 0.14 CAD RFQ
Part Number # Nominal of Thread B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-#6-32-N No.6-32UNC 5/16 0.114 10 0.14 CAD RFQ
Part Number # Nominal of Thread B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-#6-32-N No.6-32UNC 5/16 0.114 10 0.14 CAD RFQ
Part Number # Nominal of Thread B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-#6-32-N No.6-32UNC 5/16 0.114 10 0.14 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SPE-N(INCH)
Main Body PEEK / Light Brown
Heat Resistance Temperature*1 260°C

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Related Services

Product List

Click here to see SPE-N(INCH)

Click here to see Low Outgassing