• Special Screws
  • Low Outgassing

SPE-#8-32-PS(100)

Plastic Inch Slotted Pan Head Machine Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-PS(INCH)Plastic Screws - Slotted Pan Head Machine Screws - PEEK - Inch Thread寸法図

Specs/CAD

Select

# Nominal of Thread
All
No.8-32UNC
L
All
1/4"
5/16"
3/8"
1/2"
5/8"
3/4"
7/8"
1"

Unit : inch

Part Number # Nominal of Thread L D1 L1 a t Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-#8-32-1/4-PS(100) No.8-32UNC 1/4 0.322 0.096 0.054 0.058 746 0.61 100 0.27 CAD RFQ
SPE-#8-32-5/16-PS(100) No.8-32UNC 5/16 0.322 0.096 0.054 0.058 746 0.61 100 0.28 CAD RFQ
SPE-#8-32-3/8-PS(100) No.8-32UNC 3/8 0.322 0.096 0.054 0.058 746 0.61 100 0.3 CAD RFQ
SPE-#8-32-1/2-PS(100) No.8-32UNC 1/2 0.322 0.096 0.054 0.058 746 0.61 100 0.31 CAD RFQ
SPE-#8-32-5/8-PS(100) No.8-32UNC 5/8 0.322 0.096 0.054 0.058 746 0.61 100 0.33 CAD RFQ
SPE-#8-32-3/4-PS(100) No.8-32UNC 3/4 0.322 0.096 0.054 0.058 746 0.61 100 0.34 CAD RFQ
SPE-#8-32-7/8-PS(100) No.8-32UNC 7/8 0.322 0.096 0.054 0.058 746 0.61 100 0.36 CAD RFQ
SPE-#8-32-1-PS(100) No.8-32UNC 1 0.322 0.096 0.054 0.058 746 0.61 100 0.39 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SPE-PS(INCH)
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK slotted pan head machine screws.
  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex nuts (inch screw) SPE-N(INCH) are available.SPE-N(INCH)

SPE-PS(INCH)Plastic Inch Slotted Pan Head Machine Screws - PEEK


Related Services

Product List

Click here to see SPE-PS(INCH)

Click here to see Low Outgassing