NBK logo

  • Special Screws
  • Low Outgassing

SPE-M4-8-SH

Plastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - PEEK

  • Space
  • Heat-resistance
  • Chemical-proof
  • Tightening Hole Damage Prevention

Dimension Drawing

SPE-SHPlastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - PEEK寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M4-8-SH M4 0.7 8 8 1.5 SKX-10 10 713 0.45 20 0.18 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M4-8-SH M4 0.7 8 8 1.5 SKX-10 10 713 0.45 20 0.18 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M4-8-SH M4 0.7 8 8 1.5 SKX-10 10 713 0.45 20 0.18 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M4-8-SH M4 0.7 8 8 1.5 SKX-10 10 713 0.45 20 0.18 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SPE-SH
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance Temperature*1 260°C

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK special low profile cap screw. All head heights are 1.5mm or less.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • For the properties and precautions of plastic screws, please refer to "Properties of Plastic Screws". ⇒Plastic Screws

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts and washers SPE-NSPE-W are available.
SPE-NSPE-W

SPE-SHPlastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - PEEK

SKX Hexalobular Wrench
SKX

SPE-SHPlastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - PEEK

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SPE-SHPlastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - PEEK

SKXB Hexalobular Short Bit
SKXB

SPE-SHPlastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - PEEK

SRD Magnet Screwdriver
SRD

SPE-SHPlastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - PEEK


Product List

Click here to see SPE-M4-SH

Click here to see SPE-SH