• Special Screws (Bolts)
  • Low Outgassing

SPE-T/Plastic Socket Set Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-TPlastic Set Screw - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B t Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M3-4-T M3 0.5 4 1.5 2 0.21 10 0.023 CAD RFQ
SPE-M3-5-T M3 0.5 5 1.5 2 0.21 10 0.03 CAD RFQ
SPE-M3-6-T M3 0.5 6 1.5 2 0.21 10 0.037 CAD RFQ
SPE-M3-8-T M3 0.5 8 1.5 2 0.21 10 0.05 CAD RFQ
SPE-M3-10-T M3 0.5 10 1.5 2 0.21 10 0.063 CAD RFQ
SPE-M3-12-T M3 0.5 12 1.5 2 0.21 10 0.077 CAD RFQ
SPE-M3-15-T M3 0.5 15 1.5 2 0.21 10 0.1 CAD RFQ
SPE-M3-4-T(100) M3 0.5 4 1.5 2 0.21 100 0.023 CAD RFQ
SPE-M3-5-T(100) M3 0.5 5 1.5 2 0.21 100 0.03 CAD RFQ
SPE-M3-6-T(100) M3 0.5 6 1.5 2 0.21 100 0.037 CAD RFQ
SPE-M3-8-T(100) M3 0.5 8 1.5 2 0.21 100 0.05 CAD RFQ
SPE-M3-10-T(100) M3 0.5 10 1.5 2 0.21 100 0.063 CAD RFQ
SPE-M3-12-T(100) M3 0.5 12 1.5 2 0.21 100 0.077 CAD RFQ
SPE-M3-15-T(100) M3 0.5 15 1.5 2 0.21 100 0.1 CAD RFQ
SPE-M4-5-T M4 0.7 5 2 2.5 0.47 10 0.05 CAD RFQ
SPE-M4-6-T M4 0.7 6 2 2.5 0.47 10 0.063 CAD RFQ
SPE-M4-8-T M4 0.7 8 2 2.5 0.47 10 0.09 CAD RFQ
SPE-M4-10-T M4 0.7 10 2 2.5 0.47 10 0.12 CAD RFQ
SPE-M4-12-T M4 0.7 12 2 2.5 0.47 10 0.14 CAD RFQ
SPE-M4-15-T M4 0.7 15 2 2.5 0.47 10 0.2 CAD RFQ
SPE-M4-20-T M4 0.7 20 2 2.5 0.47 10 0.25 CAD RFQ
SPE-M4-5-T(100) M4 0.7 5 2 2.5 0.47 100 0.05 CAD RFQ
SPE-M4-6-T(100) M4 0.7 6 2 2.5 0.47 100 0.063 CAD RFQ
SPE-M4-8-T(100) M4 0.7 8 2 2.5 0.47 100 0.09 CAD RFQ
SPE-M4-10-T(100) M4 0.7 10 2 2.5 0.47 100 0.12 CAD RFQ
SPE-M4-12-T(100) M4 0.7 12 2 2.5 0.47 100 0.14 CAD RFQ
SPE-M4-15-T(100) M4 0.7 15 2 2.5 0.47 100 0.2 CAD RFQ
SPE-M4-20-T(100) M4 0.7 20 2 2.5 0.47 100 0.25 CAD RFQ
SPE-M5-5-T M5 0.8 5 2.5 3 0.96 10 0.05 CAD RFQ
SPE-M5-6-T M5 0.8 6 2.5 3 0.96 10 0.073 CAD RFQ
SPE-M5-8-T M5 0.8 8 2.5 3 0.96 10 0.13 CAD RFQ
SPE-M5-10-T M5 0.8 10 2.5 3 0.96 10 0.17 CAD RFQ
SPE-M5-12-T M5 0.8 12 2.5 3 0.96 10 0.21 CAD RFQ
SPE-M5-15-T M5 0.8 15 2.5 3 0.96 10 0.29 CAD RFQ
SPE-M5-20-T M5 0.8 20 2.5 3 0.96 10 0.37 CAD RFQ
SPE-M5-5-T(100) M5 0.8 5 2.5 3 0.96 100 0.05 CAD RFQ
SPE-M5-6-T(100) M5 0.8 6 2.5 3 0.96 100 0.073 CAD RFQ
SPE-M5-8-T(100) M5 0.8 8 2.5 3 0.96 100 0.13 CAD RFQ
SPE-M5-10-T(100) M5 0.8 10 2.5 3 0.96 100 0.17 CAD RFQ
SPE-M5-12-T(100) M5 0.8 12 2.5 3 0.96 100 0.21 CAD RFQ
SPE-M5-15-T(100) M5 0.8 15 2.5 3 0.96 100 0.29 CAD RFQ
SPE-M5-20-T(100) M5 0.8 20 2.5 3 0.96 100 0.37 CAD RFQ
SPE-M6-6-T M6 1 6 3 3.5 1.64 5 0.13 CAD RFQ
SPE-M6-8-T M6 1 8 3 3.5 1.64 5 0.19 CAD RFQ
SPE-M6-10-T M6 1 10 3 3.5 1.64 5 0.24 CAD RFQ
SPE-M6-12-T M6 1 12 3 3.5 1.64 5 0.3 CAD RFQ
SPE-M6-15-T M6 1 15 3 3.5 1.64 5 0.42 CAD RFQ
SPE-M6-20-T M6 1 20 3 3.5 1.64 5 0.54 CAD RFQ
SPE-M6-25-T M6 1 25 3 3.5 1.64 5 0.68 CAD RFQ
SPE-M6-6-T(100) M6 1 6 3 3.5 1.64 100 0.13 CAD RFQ
SPE-M6-8-T(100) M6 1 8 3 3.5 1.64 100 0.19 CAD RFQ
SPE-M6-10-T(100) M6 1 10 3 3.5 1.64 100 0.24 CAD RFQ
SPE-M6-12-T(100) M6 1 12 3 3.5 1.64 100 0.3 CAD RFQ
SPE-M6-15-T(100) M6 1 15 3 3.5 1.64 100 0.42 CAD RFQ
SPE-M6-20-T(100) M6 1 20 3 3.5 1.64 100 0.54 CAD RFQ
SPE-M6-25-T(100) M6 1 25 3 3.5 1.64 100 0.68 CAD RFQ
SPE-M8-10-T M8 1.25 10 4 5 3.68 5 0.42 CAD RFQ
SPE-M8-12-T M8 1.25 12 4 5 3.68 5 0.53 CAD RFQ
SPE-M8-15-T M8 1.25 15 4 5 3.68 5 0.74 CAD RFQ
SPE-M8-20-T M8 1.25 20 4 5 3.68 5 0.95 CAD RFQ
SPE-M8-25-T M8 1.25 25 4 5 3.68 5 1.2 CAD RFQ
SPE-M8-30-T M8 1.25 30 4 5 3.68 5 1.5 CAD RFQ
SPE-M8-10-T(100) M8 1.25 10 4 5 3.68 100 0.42 CAD RFQ
SPE-M8-12-T(100) M8 1.25 12 4 5 3.68 100 0.53 CAD RFQ
SPE-M8-15-T(100) M8 1.25 15 4 5 3.68 100 0.74 CAD RFQ
SPE-M8-20-T(100) M8 1.25 20 4 5 3.68 100 0.95 CAD RFQ
SPE-M8-25-T(100) M8 1.25 25 4 5 3.68 100 1.2 CAD RFQ
SPE-M8-30-T(100) M8 1.25 30 4 5 3.68 100 1.5 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPE-T
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK hex socket set screws.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts SPE-N are available.SPE-N

SPE-TPlastic Socket Set Screws - PEEK


Product List

Click here to see Low Outgassing

Click here to see Special Screws (Bolts)