NBK logo

  • Special Screws
  • Low Outgassing

SPEG-M4-10-C

Plastic Screws - Hex Socket Head Cap Screws - PEEK GF30

  • Heat-resistance
  • Chemical-proof
  • High strength
  • High Specific Strength

Dimension Drawing

SPEG-CPlastic Screws - Hex Socket Head Cap Screws - PEEK GF30寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPEG-M4-10-C M4 0.7 10 7 4 3 909 0.64 10 0.34 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPEG-M4-10-C M4 0.7 10 7 4 3 909 0.64 10 0.34 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPEG-M4-10-C M4 0.7 10 7 4 3 909 0.64 10 0.34 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPEG-M4-10-C M4 0.7 10 7 4 3 909 0.64 10 0.34 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPEG-C
Main Body PEEK GF30 (PEEK Containing Glass Fiber) (Light Brown)
(Glass Fiber 30%)
Heat Resistance
Temperature*1
260°C

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • Hex socket head cap screws made of PEEK containing glass fiber for increased strength. The tensile strength of the material is approximately 1.7 times that of ordinary PEEK.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The properties and precautions of plastic screws ⇒Plastic Screws
  • Knurling on the head of SPEG-C has been eliminated in order to distinguish it from PEEK hex socket head cap screw SPE-C that contains no glass fiber.

SPEG-CPlastic Screws - Hex Socket Head Cap Screws - PEEK GF30


Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use a 20 mm or less fit with female thread.

Specification Changes

Toward ongoing green procurement, the material of our Plastic Screws (PEEK GF30 / Hex Socket Head Cap Screws) SPEG-C is to be changed.

See here for details
https://www.nbk1560.com/news/2024/20240410/

Product List

Click here to see SPEG-M4-C

Click here to see SPEG-C