NBK logo

  • Special Screws
  • Low Outgassing

SSC-M6-16-RY

Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment

  • Vacuum
  • Seizing & Sticking Prevention
  • Chemical-proof
  • Antireflection
  • LowOutgas
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-RYSocket Head Cap Captive Screws - Low Temperature Black Chrome Treatment寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M6-16-RY M6 1 16 8 10 6 5 4.5 5.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M6-16-RY M6 1 16 8 10 6 5 4.5 5.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M6-16-RY M6 1 16 8 10 6 5 4.5 5.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M6-16-RY M6 1 16 8 10 6 5 4.5 5.8 CAD RFQ

Related Services

Material/Finish

SSC-RY
Main Body SUSXM7 (Equivalent to SUS304)
Low Temperature Black Chrome Treatment
Strength Class A2 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • Corrosion resistance, chemical resistance, and abrasion resistance are excellent.
  • Low outgas quantity, usable in vacuum environments.
  • Excellent lubrication property. Suitable for preventing seizing.
  • Spectral reflectance 1.5% or below. For optical equipment and other applications requiring anti-reflection.⇒The Features of Screws with Special Surface Treatment

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Tightening Property (Reference)

SSC-RYSocket Head Cap Captive Screws - Low Temperature Black Chrome Treatment

Reference data for Hex Socket Head Cap Screw - Low Temperature Black Chrome Treatment SNSS-M5-25-RY.⇒The Features of Screws with Special Surface Treatment


Installation Example

Make a screw hole in the cover, and then pass the SSC-RY thread part through it. Even when the screw is removed from the frame, SSC-RY does not fall out of the cover because the SSC-RY thread part catches on the cover screw hole.

SSC-RYSocket Head Cap Captive Screws - Low Temperature Black Chrome Treatment


Product List

Click here to see SSC-M6-RY

Click here to see SSC-RY