• Special Screws
  • Low Outgassing

SSC-SVSS-M3-10

Socket Head Cap Captive Screws with Ventilation Hole

  • Vacuum
  • Cleanroom Specification
  • LowOutgas
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SVSSSocket Head Cap Captive Screws with Ventilation Hole寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc d max. Max. Tightening
Torque*1 (N・m)
Mass
(g)
CAD
Download
RFQ
SSC-SVSS-M3-10 M3 0.5 10 4 5.5 3 2.5 2.2 1.2 0.75 0.88 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SSC-SVSS
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment / Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • Captive screws with ventilation hole.
  • Hex socket head cap screw type.
  • Prevents fallout and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility.⇒Use the NBK Captive Screw Series to be comply with CE
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom washing/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Gas trapped at the bottom of the screw hole is released through SSC-SVSS, and gas trapped in the cover is released through SWAS-VF.SWAS-VF

SSC-SVSSSocket Head Cap Captive Screws with Ventilation Hole


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-SVSS thread part through it. Even when the screw is removed from the frame, SSC-SVSS does not fall out of the cover because the SSC-SVSS thread part catches on the cover screw hole.

SSC-SVSSSocket Head Cap Captive Screws with Ventilation Hole


Related Products

For ventilation of drilled holes, please use SWAS-VF.SWAS-VF

SSC-SVSSSocket Head Cap Captive Screws with Ventilation Hole


Product List

Click here to see SSC-SVSS-M3

Click here to see SSC-SVSS