Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | d max. |
Cross-recessed Socket Number |
Qty per Pack | Mass (g)*1 |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SVFT-M3-6 | M3 | 0.5 | 6 | 6 | 1.75 | 1.2 | 2 | 10 | 0.18 | CAD | RFQ |
| SVFT-M3-8 | M3 | 0.5 | 8 | 6 | 1.75 | 1.2 | 2 | 10 | 0.2 | CAD | RFQ |
| SVFT-M3-10 | M3 | 0.5 | 10 | 6 | 1.75 | 1.2 | 2 | 10 | 0.23 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SVFT | |
|---|---|
| Main body | TW270 (Type 1 titanium) |
Application
Vacuum device / Vacuum container / FPD production device /Semiconductor manufacturing device / Electron microscope
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Flat head screw type whose head does not protrude after tightening.
- The surface is reformed by special chemical polishing and bright heat treatment. The amount of outgas is ultralow.
- Nonmagnetic.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- About bright heat treatment and titanium properties⇒Properties of Titanium



/14306_1.jpg?upd=20251201134213&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20260106115722&awscf_publishdate=2026-02-04 16:40)
