Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | d max. |
Qty per Pack | Mass (g)*1 |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SVHS-M5-10 | M5 | 0.8 | 10 | 8 | 3.5 | 1.5 | 10 | 2.8 | CAD | RFQ |
| SVHS-M5-12 | M5 | 0.8 | 12 | 8 | 3.5 | 1.5 | 10 | 3 | CAD | RFQ |
| SVHS-M5-16 | M5 | 0.8 | 16 | 8 | 3.5 | 1.5 | 10 | 3.5 | CAD | RFQ |
| SVHS-M5-20 | M5 | 0.8 | 20 | 8 | 3.5 | 1.5 | 10 | 4 | CAD | RFQ |
| SVHS-M5-25 | M5 | 0.8 | 25 | 8 | 3.5 | 1.5 | 10 | 4.7 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SVHS | |
|---|---|
| Main body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-70 |
Application
Vacuum device / Vacuum container / FPD production device /Semiconductor manufacturing device / Electron microscope
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- The ventilation hole is machined by a method that has less effect on metal structure. It suppress the brittle failure and generation of outgas in a vacuum environment during use.
- For locations with narrow top space and hex wrench cannot be used.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service




/11381_1.jpg?upd=20251205095821&awscf_publishdate=2026-02-04 16:40)


