• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SKCHB/Cross Recessed Screwdriver Bits

  • Miniature

Dimension Drawing

SKCHBCross Recessed Screwdriver Bits寸法図

Specs/CAD

Unit : mm

Part Number Applicable Nominal of Thread Identifying Number of Groove Steps B A Mass
(g)
CAD
Download
RFQ
SKCHB-M1.2 M1.2 None 1 15.1 CAD RFQ
SKCHB-M1.4 M1.4 1 1.13 12 CAD RFQ
SKCHB-M1.6 M1.6 2 1.3 15.4 CAD RFQ

Material/Finish

SKCHB
Main Body Tool Steel (Hardness: 56HRC or Higher)

Application

Mounting and removing small plastic screws for precision instruments

Characteristics

  • Phillips bits dedicated for small plastic screws for precision instruments SPE-MC1SPE-MC3SPA-MC1SPA-MC3.
  • Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
  • Torque management of screws is possible through use in combination with a torque screwdriver or torque wrench.

Related Products

Dedicated magnetic screwdrivers SRD are available.SRD

SKCHBCross Recessed Screwdriver Bits


Product List

Click here to see Plastic Screws (Bolts)

Click here to see Special Screws (Bolts)