Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Tension Rupture Load(N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPA-M2.6-4-F | M2.6 | 0.45 | 4 | 5.2 | 1.5 | 1 | 611 | 0.22 | 50 | 0.043 | CAD | RFQ |
SPA-M2.6-6-F | M2.6 | 0.45 | 6 | 5.2 | 1.5 | 1 | 611 | 0.22 | 50 | 0.056 | CAD | RFQ |
SPA-M2.6-8-F | M2.6 | 0.45 | 8 | 5.2 | 1.5 | 1 | 611 | 0.22 | 50 | 0.068 | CAD | RFQ |
SPA-M2.6-10-F | M2.6 | 0.45 | 10 | 5.2 | 1.5 | 1 | 611 | 0.22 | 50 | 0.081 | CAD | RFQ |
SPA-M2.6-12-F | M2.6 | 0.45 | 12 | 5.2 | 1.5 | 1 | 611 | 0.22 | 50 | 0.094 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SPA-F | |
---|---|
Main body | RENYTM*1(50% Glass Fiber Reinforced Polyamide MXD6)(Ivory) |
Heat Resistance Temperature*2 |
105℃ |
*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment / Insulation and dewcondensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts
Characteristics
- RENYTM is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
- Screws have excellent fatigue resistance, creep resistance, and thermal insulation.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- The properties and precautions of plastic screws⇒Plastic Screws