• Special Screws
  • Plastic Screws

SPA-MC1/Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 1

  • High strength
  • Light Weight
  • Miniature
  • High Specific Strength

Dimension Drawing

SPA-MC1Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 1寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.2
M1.4
M1.6
L
All
1.5
1.8
2
2.5
3
3.5
4
6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M1.2-1.5-MC1 M1.2 0.25 1.5 1.8 0.5 SKCHB-M1.2 102 0.031 10 0.038 CAD RFQ
SPA-M1.2-1.8-MC1 M1.2 0.25 1.8 1.8 0.5 SKCHB-M1.2 102 0.031 10 0.038 CAD RFQ
SPA-M1.2-2-MC1 M1.2 0.25 2 1.8 0.5 SKCHB-M1.2 102 0.031 10 0.039 CAD RFQ
SPA-M1.2-2.5-MC1 M1.2 0.25 2.5 1.8 0.5 SKCHB-M1.2 102 0.031 10 0.039 CAD RFQ
SPA-M1.2-3-MC1 M1.2 0.25 3 1.8 0.5 SKCHB-M1.2 102 0.031 10 0.039 CAD RFQ
SPA-M1.2-3.5-MC1 M1.2 0.25 3.5 1.8 0.5 SKCHB-M1.2 102 0.031 10 0.04 CAD RFQ
SPA-M1.2-4-MC1 M1.2 0.25 4 1.8 0.5 SKCHB-M1.2 102 0.031 10 0.04 CAD RFQ
SPA-M1.2-1.5-MC1(100) M1.2 0.25 1.5 1.8 0.5 SKCHB-M1.2 102 0.031 100 0.038 CAD RFQ
SPA-M1.2-1.8-MC1(100) M1.2 0.25 1.8 1.8 0.5 SKCHB-M1.2 102 0.031 100 0.038 CAD RFQ
SPA-M1.2-2-MC1(100) M1.2 0.25 2 1.8 0.5 SKCHB-M1.2 102 0.031 100 0.039 CAD RFQ
SPA-M1.2-2.5-MC1(100) M1.2 0.25 2.5 1.8 0.5 SKCHB-M1.2 102 0.031 100 0.039 CAD RFQ
SPA-M1.2-3-MC1(100) M1.2 0.25 3 1.8 0.5 SKCHB-M1.2 102 0.031 100 0.039 CAD RFQ
SPA-M1.2-3.5-MC1(100) M1.2 0.25 3.5 1.8 0.5 SKCHB-M1.2 102 0.031 100 0.04 CAD RFQ
SPA-M1.2-4-MC1(100) M1.2 0.25 4 1.8 0.5 SKCHB-M1.2 102 0.031 100 0.04 CAD RFQ
SPA-M1.4-2-MC1 M1.4 0.3 2 2 0.5 SKCHB-M1.4 126 0.034 10 0.048 CAD RFQ
SPA-M1.4-2.5-MC1 M1.4 0.3 2.5 2 0.5 SKCHB-M1.4 126 0.034 10 0.049 CAD RFQ
SPA-M1.4-3-MC1 M1.4 0.3 3 2 0.5 SKCHB-M1.4 126 0.034 10 0.049 CAD RFQ
SPA-M1.4-3.5-MC1 M1.4 0.3 3.5 2 0.5 SKCHB-M1.4 126 0.034 10 0.049 CAD RFQ
SPA-M1.4-4-MC1 M1.4 0.3 4 2 0.5 SKCHB-M1.4 126 0.034 10 0.05 CAD RFQ
SPA-M1.4-6-MC1 M1.4 0.3 6 2 0.5 SKCHB-M1.4 126 0.034 10 0.05 CAD RFQ
SPA-M1.4-2-MC1(100) M1.4 0.3 2 2 0.5 SKCHB-M1.4 126 0.034 100 0.048 CAD RFQ
SPA-M1.4-2.5-MC1(100) M1.4 0.3 2.5 2 0.5 SKCHB-M1.4 126 0.034 100 0.049 CAD RFQ
SPA-M1.4-3-MC1(100) M1.4 0.3 3 2 0.5 SKCHB-M1.4 126 0.034 100 0.049 CAD RFQ
SPA-M1.4-3.5-MC1(100) M1.4 0.3 3.5 2 0.5 SKCHB-M1.4 126 0.034 100 0.049 CAD RFQ
SPA-M1.4-4-MC1(100) M1.4 0.3 4 2 0.5 SKCHB-M1.4 126 0.034 100 0.05 CAD RFQ
SPA-M1.4-6-MC1(100) M1.4 0.3 6 2 0.5 SKCHB-M1.4 126 0.034 100 0.05 CAD RFQ
SPA-M1.6-2-MC1 M1.6 0.35 2 2.3 0.5 SKCHB-M1.6 143 0.046 10 0.078 CAD RFQ
SPA-M1.6-2.5-MC1 M1.6 0.35 2.5 2.3 0.5 SKCHB-M1.6 143 0.046 10 0.079 CAD RFQ
SPA-M1.6-3-MC1 M1.6 0.35 3 2.3 0.5 SKCHB-M1.6 143 0.046 10 0.079 CAD RFQ
SPA-M1.6-3.5-MC1 M1.6 0.35 3.5 2.3 0.5 SKCHB-M1.6 143 0.046 10 0.079 CAD RFQ
SPA-M1.6-4-MC1 M1.6 0.35 4 2.3 0.5 SKCHB-M1.6 143 0.046 10 0.08 CAD RFQ
SPA-M1.6-6-MC1 M1.6 0.35 6 2.3 0.5 SKCHB-M1.6 143 0.046 10 0.08 CAD RFQ
SPA-M1.6-2-MC1(100) M1.6 0.35 2 2.3 0.5 SKCHB-M1.6 143 0.046 100 0.078 CAD RFQ
SPA-M1.6-2.5-MC1(100) M1.6 0.35 2.5 2.3 0.5 SKCHB-M1.6 143 0.046 100 0.079 CAD RFQ
SPA-M1.6-3-MC1(100) M1.6 0.35 3 2.3 0.5 SKCHB-M1.6 143 0.046 100 0.079 CAD RFQ
SPA-M1.6-3.5-MC1(100) M1.6 0.35 3.5 2.3 0.5 SKCHB-M1.6 143 0.046 100 0.079 CAD RFQ
SPA-M1.6-4-MC1(100) M1.6 0.35 4 2.3 0.5 SKCHB-M1.6 143 0.046 100 0.08 CAD RFQ
SPA-M1.6-6-MC1(100) M1.6 0.35 6 2.3 0.5 SKCHB-M1.6 143 0.046 100 0.08 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPA-MC1
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of refrigerating and freezing facilities
Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • RENYTM miniature screws for precision instruments (No. 0 Class 1).
  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.” ⇒Plastic Screws
  • Mount and remove with SKCHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver.

Related Products

Mount and remove with SKCHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver.
Dedicated Bits SKCHBSKCHB

SPA-MC1Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 1

Dedicated Magnet Screwdrivers SRDSRD

SPA-MC1Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 1


Product List

Click here to see Plastic Screws

Click here to see Special Screws