• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPC-N/Plastic Hex Nuts - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-NPlastic Hex Nuts - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M2-N M2 0.4 4 1.6 50 0.019 CAD RFQ
SPC-M2-N(1000) M2 0.4 4 1.6 1000 0.019 CAD RFQ
SPC-M2.6-N M2.6 0.45 5 2 50 0.043 CAD RFQ
SPC-M2.6-N(1000) M2.6 0.45 5 2 1000 0.043 CAD RFQ
SPC-M3-N M3 0.5 5.5 2.4 50 0.052 CAD RFQ
SPC-M3-N(1000) M3 0.5 5.5 2.4 1000 0.052 CAD RFQ
SPC-M4-N M4 0.7 7 3.2 50 0.12 CAD RFQ
SPC-M4-N(1000) M4 0.7 7 3.2 1000 0.12 CAD RFQ
SPC-M5-N M5 0.8 8 4 50 0.18 CAD RFQ
SPC-M5-N(1000) M5 0.8 8 4 1000 0.18 CAD RFQ
SPC-M6-N M6 1 10 5 20 0.37 CAD RFQ
SPC-M6-N(500) M6 1 10 5 500 0.37 CAD RFQ
SPC-M8-N M8 1.25 13 6.5 20 0.37 CAD RFQ
SPC-M8-N(250) M8 1.25 13 6.5 250 0.37 CAD RFQ
SPC-M10-N M10 1.5 17 8 20 1 CAD RFQ
SPC-M10-N(200) M10 1.5 17 8 200 1 CAD RFQ
SPC-M12-N M12 1.75 19 10 20 1.5 CAD RFQ
SPC-M12-N(100) M12 1.75 19 10 100 1.5 CAD RFQ
SPC-M16-N M16 2 24 13 20 2.7 CAD RFQ
SPC-M16-N(50) M16 2 24 13 50 2.7 CAD RFQ
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
SPC-N
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) hex nuts.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Plastic Screws (Bolts)

Click here to see Special Screws (Bolts)