• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPE-H/Plastic Hex Head Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-HPlastic Screws - Hexagon Head Screws - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
L
All
8
10
12
15
20
25
100
30
16
35
40
45
50
70

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M4-8-H M4 0.7 8 7 2.8 Full Thread 738 0.47 10 0.26 CAD RFQ
SPE-M4-10-H M4 0.7 10 7 2.8 Full Thread 738 0.47 10 0.29 CAD RFQ
SPE-M4-12-H M4 0.7 12 7 2.8 Full Thread 738 0.47 10 0.31 CAD RFQ
SPE-M4-15-H M4 0.7 15 7 2.8 Full Thread 738 0.47 10 0.36 CAD RFQ
SPE-M4-20-H M4 0.7 20 7 2.8 Full Thread 738 0.47 10 0.42 CAD RFQ
SPE-M4-25-H M4 0.7 25 7 2.8 Full Thread 738 0.47 10 0.48 CAD RFQ
SPE-M4-100-H M4 0.7 100 7 2.8 Full Thread 738 0.47 10 1.5 CAD RFQ
SPE-M4-8-H(100) M4 0.7 8 7 2.8 Full Thread 738 0.47 100 0.26 CAD RFQ
SPE-M4-10-H(100) M4 0.7 10 7 2.8 Full Thread 738 0.47 100 0.29 CAD RFQ
SPE-M4-12-H(100) M4 0.7 12 7 2.8 Full Thread 738 0.47 100 0.31 CAD RFQ
SPE-M4-15-H(100) M4 0.7 15 7 2.8 Full Thread 738 0.47 100 0.36 CAD RFQ
SPE-M4-20-H(100) M4 0.7 20 7 2.8 Full Thread 738 0.47 100 0.42 CAD RFQ
SPE-M4-25-H(100) M4 0.7 25 7 2.8 Full Thread 738 0.47 100 0.48 CAD RFQ
SPE-M4-100-H(50) M4 0.7 100 7 2.8 Full Thread 738 0.47 50 1.5 CAD RFQ
SPE-M5-10-H M5 0.8 10 8 3.5 Full Thread 1234 0.96 10 0.46 CAD RFQ
SPE-M5-12-H M5 0.8 12 8 3.5 Full Thread 1234 0.96 10 0.51 CAD RFQ
SPE-M5-15-H M5 0.8 15 8 3.5 Full Thread 1234 0.96 10 0.59 CAD RFQ
SPE-M5-20-H M5 0.8 20 8 3.5 Full Thread 1234 0.96 10 0.67 CAD RFQ
SPE-M5-25-H M5 0.8 25 8 3.5 Full Thread 1234 0.96 10 0.78 CAD RFQ
SPE-M5-30-H M5 0.8 30 8 3.5 Full Thread 1234 0.96 10 0.88 CAD RFQ
SPE-M5-100-H M5 0.8 100 8 3.5 Full Thread 1234 0.96 10 2.4 CAD RFQ
SPE-M5-10-H(100) M5 0.8 10 8 3.5 Full Thread 1234 0.96 100 0.46 CAD RFQ
SPE-M5-12-H(100) M5 0.8 12 8 3.5 Full Thread 1234 0.96 100 0.51 CAD RFQ
SPE-M5-15-H(100) M5 0.8 15 8 3.5 Full Thread 1234 0.96 100 0.59 CAD RFQ
SPE-M5-20-H(100) M5 0.8 20 8 3.5 Full Thread 1234 0.96 100 0.67 CAD RFQ
SPE-M5-25-H(100) M5 0.8 25 8 3.5 Full Thread 1234 0.96 100 0.78 CAD RFQ
SPE-M5-30-H(100) M5 0.8 30 8 3.5 Full Thread 1234 0.96 100 0.88 CAD RFQ
SPE-M5-100-H(50) M5 0.8 100 8 3.5 Full Thread 1234 0.96 50 2.4 CAD RFQ
SPE-M6-10-H M6 1 10 10 4 Full Thread 1749 1.64 10 0.75 CAD RFQ
SPE-M6-12-H M6 1 12 10 4 Full Thread 1749 1.64 10 0.81 CAD RFQ
SPE-M6-15-H M6 1 15 10 4 Full Thread 1749 1.64 10 0.93 CAD RFQ
SPE-M6-16-H M6 1 16 10 4 Full Thread 1749 1.64 10 0.95 CAD RFQ
SPE-M6-20-H M6 1 20 10 4 Full Thread 1749 1.64 10 1 CAD RFQ
SPE-M6-25-H M6 1 25 10 4 Full Thread 1749 1.64 10 1.2 CAD RFQ
SPE-M6-30-H M6 1 30 10 4 Full Thread 1749 1.64 10 1.3 CAD RFQ
SPE-M6-35-H M6 1 35 10 4 Full Thread 1749 1.64 10 1.5 CAD RFQ
SPE-M6-40-H M6 1 40 10 4 Full Thread 1749 1.64 10 1.6 CAD RFQ
SPE-M6-45-H M6 1 45 10 4 Full Thread 1749 1.64 10 1.8 CAD RFQ
SPE-M6-50-H M6 1 50 10 4 Full Thread 1749 1.64 10 1.9 CAD RFQ
SPE-M6-100-H M6 1 100 10 4 Full Thread 1749 1.64 10 3.3 CAD RFQ
SPE-M6-10-H(100) M6 1 10 10 4 Full Thread 1749 1.64 100 0.75 CAD RFQ
SPE-M6-12-H(100) M6 1 12 10 4 Full Thread 1749 1.64 100 0.81 CAD RFQ
SPE-M6-15-H(100) M6 1 15 10 4 Full Thread 1749 1.64 100 0.93 CAD RFQ
SPE-M6-16-H(100) M6 1 16 10 4 Full Thread 1749 1.64 100 0.95 CAD RFQ
SPE-M6-20-H(100) M6 1 20 10 4 Full Thread 1749 1.64 100 1 CAD RFQ
SPE-M6-25-H(100) M6 1 25 10 4 Full Thread 1749 1.64 100 1.2 CAD RFQ
SPE-M6-30-H(100) M6 1 30 10 4 Full Thread 1749 1.64 100 1.3 CAD RFQ
SPE-M6-35-H(100) M6 1 35 10 4 Full Thread 1749 1.64 100 1.5 CAD RFQ
SPE-M6-40-H(100) M6 1 40 10 4 Full Thread 1749 1.64 100 1.6 CAD RFQ
SPE-M6-45-H(100) M6 1 45 10 4 Full Thread 1749 1.64 100 1.8 CAD RFQ
SPE-M6-50-H(100) M6 1 50 10 4 Full Thread 1749 1.64 100 1.9 CAD RFQ
SPE-M6-100-H(50) M6 1 100 10 4 Full Thread 1749 1.64 50 3.3 CAD RFQ
SPE-M8-10-H M8 1.25 10 13 5.5 Full Thread 3261 3.68 5 1.6 CAD RFQ
SPE-M8-12-H M8 1.25 12 13 5.5 Full Thread 3261 3.68 5 1.8 CAD RFQ
SPE-M8-15-H M8 1.25 15 13 5.5 Full Thread 3261 3.68 5 1.9 CAD RFQ
SPE-M8-20-H M8 1.25 20 13 5.5 Full Thread 3261 3.68 5 2.1 CAD RFQ
SPE-M8-25-H M8 1.25 25 13 5.5 Full Thread 3261 3.68 5 2.4 CAD RFQ
SPE-M8-30-H M8 1.25 30 13 5.5 Full Thread 3261 3.68 5 2.8 CAD RFQ
SPE-M8-35-H M8 1.25 35 13 5.5 Full Thread 3261 3.68 5 3.1 CAD RFQ
SPE-M8-40-H M8 1.25 40 13 5.5 Full Thread 3261 3.68 5 3.4 CAD RFQ
SPE-M8-45-H M8 1.25 45 13 5.5 Full Thread 3261 3.68 5 3.7 CAD RFQ
SPE-M8-50-H M8 1.25 50 13 5.5 30 3261 3.68 5 4.1 CAD RFQ
SPE-M8-100-H M8 1.25 100 13 5.5 Full Thread 3261 3.68 5 7.2 CAD RFQ
SPE-M8-10-H(100) M8 1.25 10 13 5.5 Full Thread 3261 3.68 100 1.6 CAD RFQ
SPE-M8-12-H(100) M8 1.25 12 13 5.5 Full Thread 3261 3.68 100 1.8 CAD RFQ
SPE-M8-15-H(100) M8 1.25 15 13 5.5 Full Thread 3261 3.68 100 1.9 CAD RFQ
SPE-M8-20-H(100) M8 1.25 20 13 5.5 Full Thread 3261 3.68 100 2.1 CAD RFQ
SPE-M8-25-H(100) M8 1.25 25 13 5.5 Full Thread 3261 3.68 100 2.4 CAD RFQ
SPE-M8-30-H(100) M8 1.25 30 13 5.5 Full Thread 3261 3.68 100 2.8 CAD RFQ
SPE-M8-35-H(100) M8 1.25 35 13 5.5 Full Thread 3261 3.68 100 3.1 CAD RFQ
SPE-M8-40-H(100) M8 1.25 40 13 5.5 Full Thread 3261 3.68 100 3.4 CAD RFQ
SPE-M8-45-H(100) M8 1.25 45 13 5.5 Full Thread 3261 3.68 100 3.7 CAD RFQ
SPE-M8-50-H(100) M8 1.25 50 13 5.5 30 3261 3.68 100 4.1 CAD RFQ
SPE-M8-100-H(50) M8 1.25 100 13 5.5 Full Thread 3261 3.68 50 7.2 CAD RFQ
SPE-M10-15-H M10 1.5 15 17 7 Full Thread 5256 7.9 1 3.6 CAD RFQ
SPE-M10-20-H M10 1.5 20 17 7 Full Thread 5256 7.9 1 4 CAD RFQ
SPE-M10-25-H M10 1.5 25 17 7 Full Thread 5256 7.9 1 4.4 CAD RFQ
SPE-M10-30-H M10 1.5 30 17 7 Full Thread 5256 7.9 1 4.8 CAD RFQ
SPE-M10-35-H M10 1.5 35 17 7 Full Thread 5256 7.9 1 5.2 CAD RFQ
SPE-M10-40-H M10 1.5 40 17 7 Full Thread 5256 7.9 1 5.6 CAD RFQ
SPE-M10-45-H M10 1.5 45 17 7 Full Thread 5256 7.9 1 6 CAD RFQ
SPE-M10-50-H M10 1.5 50 17 7 35 5256 7.9 1 6.4 CAD RFQ
SPE-M10-15-H(50) M10 1.5 15 17 7 Full Thread 5256 7.9 50 3.6 CAD RFQ
SPE-M10-20-H(50) M10 1.5 20 17 7 Full Thread 5256 7.9 50 4 CAD RFQ
SPE-M10-25-H(50) M10 1.5 25 17 7 Full Thread 5256 7.9 50 4.4 CAD RFQ
SPE-M10-30-H(50) M10 1.5 30 17 7 Full Thread 5256 7.9 50 4.8 CAD RFQ
SPE-M10-35-H(50) M10 1.5 35 17 7 Full Thread 5256 7.9 50 5.2 CAD RFQ
SPE-M10-40-H(50) M10 1.5 40 17 7 Full Thread 5256 7.9 50 5.6 CAD RFQ
SPE-M10-45-H(50) M10 1.5 45 17 7 Full Thread 5256 7.9 50 6 CAD RFQ
SPE-M10-50-H(50) M10 1.5 50 17 7 35 5256 7.9 50 6.4 CAD RFQ
SPE-M12-20-H M12 1.75 20 19 8 Full Thread 7650 13.64 1 5.4 CAD RFQ
SPE-M12-25-H M12 1.75 25 19 8 Full Thread 7650 13.64 1 6.2 CAD RFQ
SPE-M12-30-H M12 1.75 30 19 8 Full Thread 7650 13.64 1 7 CAD RFQ
SPE-M12-35-H M12 1.75 35 19 8 Full Thread 7650 13.64 1 7.8 CAD RFQ
SPE-M12-40-H M12 1.75 40 19 8 Full Thread 7650 13.64 1 8.6 CAD RFQ
SPE-M12-45-H M12 1.75 45 19 8 Full Thread 7650 13.64 1 9.4 CAD RFQ
SPE-M12-50-H M12 1.75 50 19 8 Full Thread 7650 13.64 1 10 CAD RFQ
SPE-M12-70-H M12 1.75 70 19 8 Full Thread 7650 13.64 1 13 CAD RFQ
SPE-M12-20-H(50) M12 1.75 20 19 8 Full Thread 7650 13.64 50 5.4 CAD RFQ
SPE-M12-25-H(50) M12 1.75 25 19 8 Full Thread 7650 13.64 50 6.2 CAD RFQ
SPE-M12-30-H(50) M12 1.75 30 19 8 Full Thread 7650 13.64 50 7 CAD RFQ
SPE-M12-35-H(50) M12 1.75 35 19 8 Full Thread 7650 13.64 50 7.8 CAD RFQ
SPE-M12-40-H(50) M12 1.75 40 19 8 Full Thread 7650 13.64 50 8.6 CAD RFQ
SPE-M12-45-H(50) M12 1.75 45 19 8 Full Thread 7650 13.64 50 9.4 CAD RFQ
SPE-M12-50-H(50) M12 1.75 50 19 8 Full Thread 7650 13.64 50 10 CAD RFQ
SPE-M12-70-H(50) M12 1.75 70 19 8 Full Thread 7650 13.64 50 13 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPE-H
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK hex head bolts.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts SPE-N are available.SPE-N

SPE-HPlastic Hex Head Screws - PEEK


Specification Changes

Please be informed that changes will be made to the following product: Plastic Screws (PEEK / Hexagon Bolt), model SPE-M4-H, as detailed below.

See here for details
https://www.nbk1560.com/news/2025/20250806_SPE-H/

Product List

Click here to see Plastic Screws (Bolts)

Click here to see Special Screws (Bolts)