• Special Screws
  • Plastic Screws

SPEC-M5-C

Plastic screw - Hex Socket Head Cap Screw - Conductive PEEK

  • Electric conducting
  • Chemical-proof

Dimension Drawing

SPEC-CPlastic Screw Conductive PEEK / Hex Socket Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
10
12
15
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load(N)
Torsional Torque
(N・m)*1
Mass
(g)
CAD
Download
RFQ
SPEC-M5-10-C M5 0.8 10 8.5 5 4 1160 0.96 0.46 CAD RFQ
SPEC-M5-12-C M5 0.8 12 8.5 5 4 1160 0.96 0.51 CAD RFQ
SPEC-M5-15-C M5 0.8 15 8.5 5 4 1160 0.96 0.59 CAD RFQ
SPEC-M5-20-C M5 0.8 20 8.5 5 4 1160 0.96 0.69 CAD RFQ

*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPEC-C
Main body PEEK
(Polyether ether ketone, carbon combined)
(Black)
Heat resistance
temperature*1
180℃

*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.


Application

FPD production device / Semiconductor manufacturing device /
Print board etching equipment / Metal surface treatment facility /
Chemical plant / Transformer / Electric and electronic device

Characteristics

  • Conductive PEEK hex socket head cap screw.
  • For applications of preventing electrostatic charge due to contact and friction.
  • Mechanical property, chemical resistance, heat resistance, waterproof, friction resistance, shock resistance and fatigue resistance equivalent to those of PEEK material.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Related Services

Product List

Click here to see SPEC-C

Click here to see Plastic Screws