NBK logo

  • Special Screws
  • Plastic Screws

SPEC-M5-20-C

Plastic screw - Hex Socket Head Cap Screw - Conductive PEEK

  • Electric conducting
  • Chemical-proof

Dimension Drawing

SPEC-CPlastic Screw Conductive PEEK / Hex Socket Head Cap Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load(N)
Torsional Torque
(N・m)*1
Mass
(g)
CAD
Download
RFQ
SPEC-M5-20-C M5 0.8 20 8.5 5 4 1160 0.96 0.69 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load(N)
Torsional Torque
(N・m)*1
Mass
(g)
CAD
Download
RFQ
SPEC-M5-20-C M5 0.8 20 8.5 5 4 1160 0.96 0.69 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load(N)
Torsional Torque
(N・m)*1
Mass
(g)
CAD
Download
RFQ
SPEC-M5-20-C M5 0.8 20 8.5 5 4 1160 0.96 0.69 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load(N)
Torsional Torque
(N・m)*1
Mass
(g)
CAD
Download
RFQ
SPEC-M5-20-C M5 0.8 20 8.5 5 4 1160 0.96 0.69 CAD RFQ

*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.

Characteristics

  • Conductive PEEK hex socket head cap screw.
  • For applications of preventing electrostatic charge due to contact and friction.
  • Mechanical property, chemical resistance, heat resistance, waterproof, friction resistance, shock resistance and fatigue resistance equivalent to those of PEEK material.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Material/Finish

SPEC-C
Main body PEEK
(Polyether ether ketone, carbon combined)
(Black)
Heat resistance
temperature*1
180℃

*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.


Related Services

Application

FPD production device / Semiconductor manufacturing device /
Print board etching equipment / Metal surface treatment facility /
Chemical plant / Transformer / Electric and electronic device

Product List

Click here to see SPEC-M5-C

Click here to see SPEC-C