Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | H | A | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SPO-M6-15-YB | M6 | 1 | 15 | 32 | 16 | 12 | 10 | 2.1 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Characteristics
- It has excellent chemical resistance compared to metal screws.
- It can be installed/removed without the use of tools.
- The properties and precautions of plastic screws⇒Plastic Screws
Material/Finish
| SPO-YB | |
|---|---|
| Main Body | POM (Polyacetal) |
| Heat Resistance Temperature*1 | 95℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


