NBK logo

  • Special Screws
  • Plastic Screws

SPO-M4-YN

Plastic Screws - Wing Nuts - POM

  • Chemical-proof

Dimension Drawing

SPO-YNPlastic Screws - Wing Nuts - POM寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D1 H A Qty per Pack Mass
(g)
CAD
Download
RFQ
SPO-M4-YN M4 0.7 20 10 8 10 0.39 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch D1 H A Qty per Pack Mass
(g)
CAD
Download
RFQ
SPO-M4-YN M4 0.7 20 10 8 10 0.39 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch D1 H A Qty per Pack Mass
(g)
CAD
Download
RFQ
SPO-M4-YN M4 0.7 20 10 8 10 0.39 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch D1 H A Qty per Pack Mass
(g)
CAD
Download
RFQ
SPO-M4-YN M4 0.7 20 10 8 10 0.39 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SPO-YN
Main Body POM (Polyacetal)
Heat Resistance Temperature*1 95℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

General industrial machines / Food industry machines / Medical equipment / Audio equipment

Characteristics

  • It has excellent chemical resistance compared to metal screws.
  • It can be installed/removed without the use of tools.
  • The properties and precautions of plastic screws⇒Plastic Screws

Related Services

Product List

Click here to see SPO-YN

Click here to see Plastic Screws