• Special Screws
  • Plastic Screws

SPO-M5-YN

Plastic Wing Nut - POM

  • Chemical-proof

Dimension Drawing

SPO-YNPlastic Wing Nut - POM寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D1 H A Qty per Pack Mass
(g)
CAD
Download
RFQ
SPO-M5-YN M5 0.8 25 12 10 10 0.68 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SPO-YN
Main Body POM (Polyacetal)
Heat Resistance Temperature*1 95℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

General industrial machines / Food industry machines / Medical equipment / Audio equipment

Characteristics

  • It has excellent chemical resistance compared to metal screws.
  • It can be installed/removed without the use of tools.
  • The properties and precautions of plastic screws⇒Plastic Screws

Related Services

Product List

Click here to see SPO-YN

Click here to see Plastic Screws