• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPP-N/Plastic Hex Nut - PP

  • Chemical-proof

Dimension Drawing

SPP-NPlastic Hex Nut - PP寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPP-M4-N M4 0.7 7 3.2 20 0.092 CAD RFQ
SPP-M5-N M5 0.8 8 4 20 0.14 CAD RFQ
SPP-M6-N M6 1 10 5 10 0.28 CAD RFQ
SPP-M8-N M8 1.25 13 6.5 10 0.63 CAD RFQ
SPP-M10-N M10 1.5 17 8 10 1.3 CAD RFQ
SPP-M12-N M12 1.75 19 10 10 1.9 CAD RFQ
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
SPP-N/SPP-W
Main body PP(Polypropylene)(Milky White)
Heat Resistance Temperature*1 65℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants

Characteristics

  • PP plastic has excellent resistance to chemicals such as strong acids and organic solvents.
  • It is used as a replacement for vinyl chloride type plastic screws.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Plastic Screws (Bolts)

Click here to see Special Screws (Bolts)