• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPP-W/Plastic Washer - PP

  • Chemical-proof

Dimension Drawing

SPP-WPlastic Washer - PP寸法図

Specs/CAD

Select

d
All
4.3
5.3
6.4
8.4
10.5
13
D
All
9
10
12.5
17
21
24

Unit : mm

Part Number d D t Nominal Qty per Pack Mass
(g)
CAD
Download
RFQ
SPP-4-W 4.3 9 0.8 4 20 0.036 CAD RFQ
SPP-5-W 5.3 10 1 5 20 0.051 CAD RFQ
SPP-6-W 6.4 12.5 1.6 6 10 0.13 CAD RFQ
SPP-8-W 8.4 17 1.6 8 10 0.25 CAD RFQ
SPP-10-W 10.5 21 2 10 10 0.47 CAD RFQ
SPP-12-W 13 24 2.5 12 10 0.49 CAD RFQ
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
SPP-N/SPP-W
Main body PP(Polypropylene)(Milky White)
Heat Resistance Temperature*1 65℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants

Characteristics

  • PP plastic has excellent resistance to chemicals such as strong acids and organic solvents.
  • It is used as a replacement for vinyl chloride type plastic screws.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Plastic Screws (Bolts)

Click here to see Special Screws (Bolts)