• Special Screws
  • Plastic Screws

SPP-8-W

Plastic Washer - PP

  • Chemical-proof

Dimension Drawing

SPP-WPlastic Washer - PP寸法図

Unit : mm

Part Number d D t Nominal Qty per Pack Mass
(g)
CAD
Download
RFQ
SPP-8-W 8.4 17 1.6 8 10 0.25 CAD RFQ
Part Number d D t Nominal Qty per Pack Mass
(g)
CAD
Download
RFQ
SPP-8-W 8.4 17 1.6 8 10 0.25 CAD RFQ
Part Number d D t Nominal Qty per Pack Mass
(g)
CAD
Download
RFQ
SPP-8-W 8.4 17 1.6 8 10 0.25 CAD RFQ
Part Number d D t Nominal Qty per Pack Mass
(g)
CAD
Download
RFQ
SPP-8-W 8.4 17 1.6 8 10 0.25 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPP-N/SPP-W
Main body PP(Polypropylene)(Milky White)
Heat Resistance Temperature*1 65℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants

Characteristics

  • PP plastic has excellent resistance to chemicals such as strong acids and organic solvents.
  • It is used as a replacement for vinyl chloride type plastic screws.
  • The properties and precautions of plastic screws⇒Plastic Screws

Related Services

Product List

Click here to see SPP-W

Click here to see Plastic Screws