• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPS-H/Plastic Screw - Hex Head Screws - PPS

  • Heat-resistance
  • Chemical-proof
  • High Specific Strength

Dimension Drawing

SPS-HPlastic Screw - Hex Head Screws - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
L
All
8
10
12
15
20
25
30
40
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M4-8-H M4 0.7 8 7 2.8 Full Thread 966 0.69 10 0.33 CAD RFQ
SPS-M4-10-H M4 0.7 10 7 2.8 Full Thread 966 0.69 10 0.36 CAD RFQ
SPS-M4-12-H M4 0.7 12 7 2.8 Full Thread 966 0.69 10 0.4 CAD RFQ
SPS-M4-15-H M4 0.7 15 7 2.8 Full Thread 966 0.69 10 0.46 CAD RFQ
SPS-M4-20-H M4 0.7 20 7 2.8 Full Thread 966 0.69 10 0.53 CAD RFQ
SPS-M4-25-H M4 0.7 25 7 2.8 Full Thread 966 0.69 10 0.62 CAD RFQ
SPS-M5-8-H M5 0.8 8 8 3.5 Full Thread 1548 1.23 10 0.54 CAD RFQ
SPS-M5-10-H M5 0.8 10 8 3.5 Full Thread 1548 1.23 10 0.59 CAD RFQ
SPS-M5-12-H M5 0.8 12 8 3.5 Full Thread 1548 1.23 10 0.64 CAD RFQ
SPS-M5-15-H M5 0.8 15 8 3.5 Full Thread 1548 1.23 10 0.75 CAD RFQ
SPS-M5-20-H M5 0.8 20 8 3.5 Full Thread 1548 1.23 10 0.86 CAD RFQ
SPS-M5-25-H M5 0.8 25 8 3.5 Full Thread 1548 1.23 10 0.99 CAD RFQ
SPS-M5-30-H M5 0.8 30 8 3.5 Full Thread 1548 1.23 10 1.1 CAD RFQ
SPS-M6-10-H M6 1 10 10 4 Full Thread 2028 2.05 10 0.96 CAD RFQ
SPS-M6-12-H M6 1 12 10 4 Full Thread 2028 2.05 10 1 CAD RFQ
SPS-M6-15-H M6 1 15 10 4 Full Thread 2028 2.05 10 1.2 CAD RFQ
SPS-M6-20-H M6 1 20 10 4 Full Thread 2028 2.05 10 1.3 CAD RFQ
SPS-M6-25-H M6 1 25 10 4 Full Thread 2028 2.05 10 1.5 CAD RFQ
SPS-M6-30-H M6 1 30 10 4 Full Thread 2028 2.05 10 1.7 CAD RFQ
SPS-M6-40-H M6 1 40 10 4 Full Thread 2028 2.05 10 2.1 CAD RFQ
SPS-M8-15-H M8 1.25 15 13 5.5 Full Thread 3701 5.48 5 2.4 CAD RFQ
SPS-M8-20-H M8 1.25 20 13 5.5 Full Thread 3701 5.48 5 2.7 CAD RFQ
SPS-M8-25-H M8 1.25 25 13 5.5 Full Thread 3701 5.48 5 3.1 CAD RFQ
SPS-M8-30-H M8 1.25 30 13 5.5 Full Thread 3701 5.48 5 3.4 CAD RFQ
SPS-M8-40-H M8 1.25 40 13 5.5 Full Thread 3701 5.48 5 4.1 CAD RFQ
SPS-M8-50-H M8 1.25 50 13 5.5 30 3701 5.48 5 4.8 CAD RFQ
SPS-M10-20-H M10 1.5 20 17 7 Full Thread 5438 8.87 1 5.1 CAD RFQ
SPS-M10-25-H M10 1.5 25 17 7 Full Thread 5438 8.87 1 5.6 CAD RFQ
SPS-M10-30-H M10 1.5 30 17 7 Full Thread 5438 8.87 1 6.2 CAD RFQ
SPS-M10-40-H M10 1.5 40 17 7 Full Thread 5438 8.87 1 7.2 CAD RFQ
SPS-M10-50-H M10 1.5 50 17 7 25 5438 8.87 1 8.3 CAD RFQ
SPS-M12-20-H M12 1.75 20 19 8 Full Thread 6805 13.7 1 7.3 CAD RFQ
SPS-M12-25-H M12 1.75 25 19 8 Full Thread 6805 13.7 1 8 CAD RFQ
SPS-M12-30-H M12 1.75 30 19 8 Full Thread 6805 13.7 1 8.7 CAD RFQ
SPS-M12-40-H M12 1.75 40 19 8 Full Thread 6805 13.7 1 11 CAD RFQ
SPS-M12-50-H M12 1.75 50 19 8 Full Thread 6805 13.7 1 12 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPS-H
Main body PPS(Polyphenylene Sulfide)(Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices /
Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Plastic Screws (Bolts)

Click here to see Special Screws (Bolts)