NBK logo

  • Special Screws
  • Plastic Screws

SPS-M4-H

Plastic Screw - Hex Head Screws - PPS

  • Heat-resistance
  • Chemical-proof
  • High Specific Strength

Dimension Drawing

SPS-HPlastic Screw - Hex Head Screws - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
8
10
12
15
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M4-8-H M4 0.7 8 7 2.8 Full Thread 966 0.69 10 0.33 CAD RFQ
SPS-M4-10-H M4 0.7 10 7 2.8 Full Thread 966 0.69 10 0.36 CAD RFQ
SPS-M4-12-H M4 0.7 12 7 2.8 Full Thread 966 0.69 10 0.4 CAD RFQ
SPS-M4-15-H M4 0.7 15 7 2.8 Full Thread 966 0.69 10 0.46 CAD RFQ
SPS-M4-20-H M4 0.7 20 7 2.8 Full Thread 966 0.69 10 0.53 CAD RFQ
SPS-M4-25-H M4 0.7 25 7 2.8 Full Thread 966 0.69 10 0.62 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M4-8-H M4 0.7 8 7 2.8 Full Thread 966 0.69 10 0.33 CAD RFQ
SPS-M4-10-H M4 0.7 10 7 2.8 Full Thread 966 0.69 10 0.36 CAD RFQ
SPS-M4-12-H M4 0.7 12 7 2.8 Full Thread 966 0.69 10 0.4 CAD RFQ
SPS-M4-15-H M4 0.7 15 7 2.8 Full Thread 966 0.69 10 0.46 CAD RFQ
SPS-M4-20-H M4 0.7 20 7 2.8 Full Thread 966 0.69 10 0.53 CAD RFQ
SPS-M4-25-H M4 0.7 25 7 2.8 Full Thread 966 0.69 10 0.62 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M4-8-H M4 0.7 8 7 2.8 Full Thread 966 0.69 10 0.33 CAD RFQ
SPS-M4-10-H M4 0.7 10 7 2.8 Full Thread 966 0.69 10 0.36 CAD RFQ
SPS-M4-12-H M4 0.7 12 7 2.8 Full Thread 966 0.69 10 0.4 CAD RFQ
SPS-M4-15-H M4 0.7 15 7 2.8 Full Thread 966 0.69 10 0.46 CAD RFQ
SPS-M4-20-H M4 0.7 20 7 2.8 Full Thread 966 0.69 10 0.53 CAD RFQ
SPS-M4-25-H M4 0.7 25 7 2.8 Full Thread 966 0.69 10 0.62 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M4-8-H M4 0.7 8 7 2.8 Full Thread 966 0.69 10 0.33 CAD RFQ
SPS-M4-10-H M4 0.7 10 7 2.8 Full Thread 966 0.69 10 0.36 CAD RFQ
SPS-M4-12-H M4 0.7 12 7 2.8 Full Thread 966 0.69 10 0.4 CAD RFQ
SPS-M4-15-H M4 0.7 15 7 2.8 Full Thread 966 0.69 10 0.46 CAD RFQ
SPS-M4-20-H M4 0.7 20 7 2.8 Full Thread 966 0.69 10 0.53 CAD RFQ
SPS-M4-25-H M4 0.7 25 7 2.8 Full Thread 966 0.69 10 0.62 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPS-H
Main body PPS(Polyphenylene Sulfide)(Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices /
Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Related Services

Product List

Click here to see SPS-H

Click here to see Plastic Screws