NBK logo

  • Special Screws
  • Plastic Screws

SPS-M8-H

Plastic Screw - Hex Head Screws - PPS

  • Heat-resistance
  • Chemical-proof
  • High Specific Strength

Dimension Drawing

SPS-HPlastic Screw - Hex Head Screws - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
L
All
15
20
25
30
40
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M8-15-H M8 1.25 15 13 5.5 Full Thread 3701 5.48 5 2.4 CAD RFQ
SPS-M8-20-H M8 1.25 20 13 5.5 Full Thread 3701 5.48 5 2.7 CAD RFQ
SPS-M8-25-H M8 1.25 25 13 5.5 Full Thread 3701 5.48 5 3.1 CAD RFQ
SPS-M8-30-H M8 1.25 30 13 5.5 Full Thread 3701 5.48 5 3.4 CAD RFQ
SPS-M8-40-H M8 1.25 40 13 5.5 Full Thread 3701 5.48 5 4.1 CAD RFQ
SPS-M8-50-H M8 1.25 50 13 5.5 30 3701 5.48 5 4.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M8-15-H M8 1.25 15 13 5.5 Full Thread 3701 5.48 5 2.4 CAD RFQ
SPS-M8-20-H M8 1.25 20 13 5.5 Full Thread 3701 5.48 5 2.7 CAD RFQ
SPS-M8-25-H M8 1.25 25 13 5.5 Full Thread 3701 5.48 5 3.1 CAD RFQ
SPS-M8-30-H M8 1.25 30 13 5.5 Full Thread 3701 5.48 5 3.4 CAD RFQ
SPS-M8-40-H M8 1.25 40 13 5.5 Full Thread 3701 5.48 5 4.1 CAD RFQ
SPS-M8-50-H M8 1.25 50 13 5.5 30 3701 5.48 5 4.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M8-15-H M8 1.25 15 13 5.5 Full Thread 3701 5.48 5 2.4 CAD RFQ
SPS-M8-20-H M8 1.25 20 13 5.5 Full Thread 3701 5.48 5 2.7 CAD RFQ
SPS-M8-25-H M8 1.25 25 13 5.5 Full Thread 3701 5.48 5 3.1 CAD RFQ
SPS-M8-30-H M8 1.25 30 13 5.5 Full Thread 3701 5.48 5 3.4 CAD RFQ
SPS-M8-40-H M8 1.25 40 13 5.5 Full Thread 3701 5.48 5 4.1 CAD RFQ
SPS-M8-50-H M8 1.25 50 13 5.5 30 3701 5.48 5 4.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M8-15-H M8 1.25 15 13 5.5 Full Thread 3701 5.48 5 2.4 CAD RFQ
SPS-M8-20-H M8 1.25 20 13 5.5 Full Thread 3701 5.48 5 2.7 CAD RFQ
SPS-M8-25-H M8 1.25 25 13 5.5 Full Thread 3701 5.48 5 3.1 CAD RFQ
SPS-M8-30-H M8 1.25 30 13 5.5 Full Thread 3701 5.48 5 3.4 CAD RFQ
SPS-M8-40-H M8 1.25 40 13 5.5 Full Thread 3701 5.48 5 4.1 CAD RFQ
SPS-M8-50-H M8 1.25 50 13 5.5 30 3701 5.48 5 4.8 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPS-H
Main body PPS(Polyphenylene Sulfide)(Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices /
Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Related Services

Product List

Click here to see SPS-H

Click here to see Plastic Screws