• Special Screws
  • Plastic Screws

SPS-M5-LC

Plastic Screws - Socket Head Cap Screws with Low Profile - PPS

  • Space
  • Heat-resistance
  • Chemical-proof
  • High Specific Strength

Dimension Drawing

SPS-LCPlastic Screws - Socket Head Cap Screws with Low Profile - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M5-8-LC M5 0.8 8 8.5 3.5 3 1568 1 10 0.38 CAD RFQ
SPS-M5-10-LC M5 0.8 10 8.5 3.5 3 1568 1 10 0.43 CAD RFQ
SPS-M5-12-LC M5 0.8 12 8.5 3.5 3 1568 1 10 0.49 CAD RFQ
SPS-M5-16-LC M5 0.8 16 8.5 3.5 3 1568 1 10 0.59 CAD RFQ
SPS-M5-20-LC M5 0.8 20 8.5 3.5 3 1568 1 10 0.71 CAD RFQ
SPS-M5-25-LC M5 0.8 25 8.5 3.5 3 1568 1 10 0.88 CAD RFQ
SPS-M5-30-LC M5 0.8 30 8.5 3.5 3 1568 1 10 1 CAD RFQ

*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPS-LC
Main body PPS
(Poly Phenylene Sulfide) (Bright Light Brown)
(Glass fiber 40%)
Heat resistance
temperature*1
200℃

*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.


Application

FPD production device / Semiconductor manufacturing device /
Print board etching equipment / Metal surface treatment facility /
Chemical plant / Transformer / Electric and electronic device /
Hydrothermal pump / Chemical pump

Characteristics

  • Hex socket head cap screw with low head.
  • For space-saving of equipment/device and applications with a limited top space.
  • PPS is excellent in heat resistance and chemical resistance and continuously used at 200°C. No fat or organic solvent cannot dissolve PPS at 200℃ or below.
  • High strength, high rigidity and high temperature strength is retained.
  • It is highly frame-resistant satisfying V-0 of the UL standard 94.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Related Services

Product List

Click here to see SPS-LC

Click here to see Plastic Screws