Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPS-M6-10-LC | M6 | 1 | 10 | 10 | 4 | 4 | 1891 | 1.74 | 5 | 0.74 | CAD | RFQ |
*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Characteristics
- Hex socket head cap screw with low head.
- For space-saving of equipment/device and applications with a limited top space.
- PPS is excellent in heat resistance and chemical resistance and continuously used at 200°C. No fat or organic solvent cannot dissolve PPS at 200℃ or below.
- High strength, high rigidity and high temperature strength is retained.
- It is highly frame-resistant satisfying V-0 of the UL standard 94.
- Plastic screw properties and precautions for use ⇒Plastic Screws
Material/Finish
| SPS-LC | |
|---|---|
| Main body | PPS (Poly Phenylene Sulfide) (Bright Light Brown) (Glass fiber 40%) |
| Heat resistance temperature*1 |
200℃ |
*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.
Related Services
Application
FPD production device / Semiconductor manufacturing device /Print board etching equipment / Metal surface treatment facility /
Chemical plant / Transformer / Electric and electronic device /
Hydrothermal pump / Chemical pump






