• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPS-W/Plastic Washer - PPS

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPS-WPlastic Washer - PPS寸法図

Specs/CAD

Unit : mm

Part Number d D t Nominal Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-3-W 3.2 7 0.5 3 20 0.025 CAD RFQ
SPS-4-W 4.3 9 0.8 4 20 0.065 CAD RFQ
SPS-5-W 5.3 10 1 5 20 0.094 CAD RFQ
SPS-6-W 6.4 12.5 1.6 6 10 0.24 CAD RFQ
SPS-8-W 8.4 17 1.6 8 10 0.46 CAD RFQ
SPS-10-W 10.5 21 2 10 5 0.86 CAD RFQ
SPS-12-W 13 24 2.5 12 5 1.3 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPS-N/SPS-W
Main body PPS(Polyphenylene Sulfide)/Bright Light Brown
Glass Fiber 40%
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Plastic Screws (Bolts)

Click here to see Special Screws (Bolts)