Notice on Discontinuation
Please be informed that we will change the material used in the SPV Series plastic screws.Due to this change, the SPV Series will be discontinued and replaced by the successor product, the SPV1 Series. Your understanding and continued support are greatly appreciated.
See here for details
https://www.nbk1560.com/news/2025/20250611-1_SPV/
Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPV-M6-10-C | M6 | 1 | 10 | 10 | 6 | 5 | 960 | 0.81 | 10 | 1.1 | - |
| SPV-M6-12-C | M6 | 1 | 12 | 10 | 6 | 5 | 960 | 0.81 | 10 | 1.2 | - |
| SPV-M6-15-C | M6 | 1 | 15 | 10 | 6 | 5 | 960 | 0.81 | 10 | 1.3 | - |
| SPV-M6-20-C | M6 | 1 | 20 | 10 | 6 | 5 | 960 | 0.81 | 10 | 1.5 | - |
| SPV-M6-25-C | M6 | 1 | 25 | 10 | 6 | 5 | 960 | 0.81 | 10 | 1.7 | - |
| SPV-M6-30-C | M6 | 1 | 30 | 10 | 6 | 5 | 960 | 0.81 | 10 | 1.9 | - |
| SPV-M6-35-C | M6 | 1 | 35 | 10 | 6 | 5 | 960 | 0.81 | 10 | 2.3 | - |
| SPV-M6-40-C | M6 | 1 | 40 | 10 | 6 | 5 | 960 | 0.81 | 10 | 2.6 | - |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPV-C | |
|---|---|
| Main body | PVDF (Polyvinylidene Fluoride) (Milky White) |
| Heat resistance temperature*1 | 150℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printedcircuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Food industry
machines
Characteristics
- PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
- It can be used in atmospheres in which metal and PVC (polyvinyl chloride)cannot be used.
-
Max. Operating Temperature*1 (min./max.):
-40/150°C - Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
- It is self-extinguishing and has excellent incombustibility.
- The properties and precautions of plastic screws⇒Plastic Screws





/14306_1.jpg?upd=20251201134218&awscf_publishdate=2026-02-24 16:30)