NBK logo

  • Special Screws
  • Plastic Screws

SPV-M6-35-C

Plastic Screw - Socket Head Cap Screws - PVDF

  • Chemical-proof

Dimension Drawing

SPV-CPlastic Screw - Hex Socket Head Cap Screws - PVDF寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPV-M6-35-C M6 1 35 10 6 5 960 0.81 10 2.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPV-M6-35-C M6 1 35 10 6 5 960 0.81 10 2.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPV-M6-35-C M6 1 35 10 6 5 960 0.81 10 2.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPV-M6-35-C M6 1 35 10 6 5 960 0.81 10 2.3 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Characteristics

  • PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • It can be used in atmospheres in which metal and PVC (polyvinyl chloride)cannot be used.
  • Max. Operating Temperature*1 (min./max.):
    -40/150°C
  • Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
  • It is self-extinguishing and has excellent incombustibility.
  • The properties and precautions of plastic screws⇒Plastic Screws

Material/Finish

SPV-C
Main body PVDF (Polyvinylidene Fluoride)
(Milky White)
Heat resistance temperature*1 150℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Related Services

Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Food industry
machines

Product List

Click here to see SPV-M6-C

Click here to see SPV-C