Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPV-M3-5-C1 | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 0.11 | 20 | 0.15 | CAD | RFQ |
| SPV-M3-6-C1 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 0.11 | 20 | 0.16 | CAD | RFQ |
| SPV-M3-8-C1 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 0.11 | 20 | 0.18 | CAD | RFQ |
| SPV-M3-10-C1 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 0.11 | 20 | 0.2 | CAD | RFQ |
| SPV-M3-12-C1 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 0.11 | 20 | 0.22 | CAD | RFQ |
| SPV-M3-15-C1 | M3 | 0.5 | 15 | 5.5 | 3 | 2.5 | 0.11 | 20 | 0.23 | CAD | RFQ |
| SPV-M3-6-C1(100) | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 0.11 | 100 | 0.16 | CAD | RFQ |
| SPV-M3-8-C1(100) | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 0.11 | 100 | 0.18 | CAD | RFQ |
| SPV-M3-10-C1(100) | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 0.11 | 100 | 0.2 | CAD | RFQ |
| SPV-M3-12-C1(100) | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 0.11 | 100 | 0.22 | CAD | RFQ |
| SPV-M3-15-C1(100) | M3 | 0.5 | 15 | 5.5 | 3 | 2.5 | 0.11 | 100 | 0.23 | CAD | RFQ |
| SPV-M4-5-C1 | M4 | 0.7 | 5 | 7 | 4 | 3 | 0.26 | 20 | 0.33 | CAD | RFQ |
| SPV-M4-6-C1 | M4 | 0.7 | 6 | 7 | 4 | 3 | 0.26 | 20 | 0.34 | CAD | RFQ |
| SPV-M4-8-C1 | M4 | 0.7 | 8 | 7 | 4 | 3 | 0.26 | 20 | 0.38 | CAD | RFQ |
| SPV-M4-10-C1 | M4 | 0.7 | 10 | 7 | 4 | 3 | 0.26 | 20 | 0.41 | CAD | RFQ |
| SPV-M4-12-C1 | M4 | 0.7 | 12 | 7 | 4 | 3 | 0.26 | 20 | 0.45 | CAD | RFQ |
| SPV-M4-15-C1 | M4 | 0.7 | 15 | 7 | 4 | 3 | 0.26 | 20 | 0.5 | CAD | RFQ |
| SPV-M4-20-C1 | M4 | 0.7 | 20 | 7 | 4 | 3 | 0.26 | 20 | 0.61 | CAD | RFQ |
| SPV-M4-6-C1(100) | M4 | 0.7 | 6 | 7 | 4 | 3 | 0.26 | 100 | 0.34 | CAD | RFQ |
| SPV-M4-8-C1(100) | M4 | 0.7 | 8 | 7 | 4 | 3 | 0.26 | 100 | 0.38 | CAD | RFQ |
| SPV-M4-10-C1(100) | M4 | 0.7 | 10 | 7 | 4 | 3 | 0.26 | 100 | 0.41 | CAD | RFQ |
| SPV-M4-12-C1(100) | M4 | 0.7 | 12 | 7 | 4 | 3 | 0.26 | 100 | 0.45 | CAD | RFQ |
| SPV-M4-15-C1(100) | M4 | 0.7 | 15 | 7 | 4 | 3 | 0.26 | 100 | 0.5 | CAD | RFQ |
| SPV-M4-20-C1(100) | M4 | 0.7 | 20 | 7 | 4 | 3 | 0.26 | 100 | 0.61 | CAD | RFQ |
| SPV-M5-10-C1 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 0.44 | 20 | 0.62 | CAD | RFQ |
| SPV-M5-12-C1 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 0.44 | 20 | 0.68 | CAD | RFQ |
| SPV-M5-15-C1 | M5 | 0.8 | 15 | 8.5 | 5 | 4 | 0.44 | 20 | 0.79 | CAD | RFQ |
| SPV-M5-20-C1 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 0.44 | 20 | 0.92 | CAD | RFQ |
| SPV-M5-25-C1 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 0.44 | 20 | 1.1 | CAD | RFQ |
| SPV-M5-30-C1 | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 0.44 | 20 | 1.3 | CAD | RFQ |
| SPV-M5-35-C1 | M5 | 0.8 | 35 | 8.5 | 5 | 4 | 0.44 | 20 | 1.5 | CAD | RFQ |
| SPV-M5-10-C1(100) | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 0.44 | 100 | 0.62 | CAD | RFQ |
| SPV-M5-12-C1(100) | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 0.44 | 100 | 0.68 | CAD | RFQ |
| SPV-M5-15-C1(100) | M5 | 0.8 | 15 | 8.5 | 5 | 4 | 0.44 | 100 | 0.79 | CAD | RFQ |
| SPV-M5-20-C1(100) | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 0.44 | 100 | 0.92 | CAD | RFQ |
| SPV-M5-25-C1(100) | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 0.44 | 100 | 1.1 | CAD | RFQ |
| SPV-M5-30-C1(100) | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 0.44 | 100 | 1.3 | CAD | RFQ |
| SPV-M5-35-C1(100) | M5 | 0.8 | 35 | 8.5 | 5 | 4 | 0.44 | 100 | 1.5 | CAD | RFQ |
| SPV-M6-10-C1 | M6 | 1 | 10 | 10 | 6 | 5 | 0.81 | 10 | 1.1 | CAD | RFQ |
| SPV-M6-12-C1 | M6 | 1 | 12 | 10 | 6 | 5 | 0.81 | 10 | 1.2 | CAD | RFQ |
| SPV-M6-15-C1 | M6 | 1 | 15 | 10 | 6 | 5 | 0.81 | 10 | 1.3 | CAD | RFQ |
| SPV-M6-20-C1 | M6 | 1 | 20 | 10 | 6 | 5 | 0.81 | 10 | 1.5 | CAD | RFQ |
| SPV-M6-25-C1 | M6 | 1 | 25 | 10 | 6 | 5 | 0.81 | 10 | 1.7 | CAD | RFQ |
| SPV-M6-30-C1 | M6 | 1 | 30 | 10 | 6 | 5 | 0.81 | 10 | 1.9 | CAD | RFQ |
| SPV-M6-35-C1 | M6 | 1 | 35 | 10 | 6 | 5 | 0.81 | 10 | 2.3 | CAD | RFQ |
| SPV-M6-40-C1 | M6 | 1 | 40 | 10 | 6 | 5 | 0.81 | 10 | 2.6 | CAD | RFQ |
| SPV-M6-10-C1(100) | M6 | 1 | 10 | 10 | 6 | 5 | 0.81 | 100 | 1.1 | CAD | RFQ |
| SPV-M6-12-C1(100) | M6 | 1 | 12 | 10 | 6 | 5 | 0.81 | 100 | 1.2 | CAD | RFQ |
| SPV-M6-15-C1(100) | M6 | 1 | 15 | 10 | 6 | 5 | 0.81 | 100 | 1.3 | CAD | RFQ |
| SPV-M6-20-C1(100) | M6 | 1 | 20 | 10 | 6 | 5 | 0.81 | 100 | 1.5 | CAD | RFQ |
| SPV-M6-25-C1(100) | M6 | 1 | 25 | 10 | 6 | 5 | 0.81 | 100 | 1.7 | CAD | RFQ |
| SPV-M6-30-C1(100) | M6 | 1 | 30 | 10 | 6 | 5 | 0.81 | 100 | 1.9 | CAD | RFQ |
| SPV-M6-35-C1(100) | M6 | 1 | 35 | 10 | 6 | 5 | 0.81 | 100 | 2.3 | CAD | RFQ |
| SPV-M6-40-C1(100) | M6 | 1 | 40 | 10 | 6 | 5 | 0.81 | 100 | 2.6 | CAD | RFQ |
| SPV-M8-10-C1 | M8 | 1.25 | 10 | 13 | 8 | 6 | 1.56 | 10 | 2.4 | CAD | RFQ |
| SPV-M8-12-C1 | M8 | 1.25 | 12 | 13 | 8 | 6 | 1.56 | 10 | 2.5 | CAD | RFQ |
| SPV-M8-15-C1 | M8 | 1.25 | 15 | 13 | 8 | 6 | 1.56 | 10 | 2.8 | CAD | RFQ |
| SPV-M8-20-C1 | M8 | 1.25 | 20 | 13 | 8 | 6 | 1.56 | 10 | 3.1 | CAD | RFQ |
| SPV-M8-25-C1 | M8 | 1.25 | 25 | 13 | 8 | 6 | 1.56 | 10 | 3.5 | CAD | RFQ |
| SPV-M8-30-C1 | M8 | 1.25 | 30 | 13 | 8 | 6 | 1.56 | 10 | 3.9 | CAD | RFQ |
| SPV-M8-35-C1 | M8 | 1.25 | 35 | 13 | 8 | 6 | 1.56 | 10 | 4.4 | CAD | RFQ |
| SPV-M8-40-C1 | M8 | 1.25 | 40 | 13 | 8 | 6 | 1.56 | 10 | 4.8 | CAD | RFQ |
| SPV-M8-10-C1(100) | M8 | 1.25 | 10 | 13 | 8 | 6 | 1.56 | 100 | 2.4 | CAD | RFQ |
| SPV-M8-12-C1(100) | M8 | 1.25 | 12 | 13 | 8 | 6 | 1.56 | 100 | 2.5 | CAD | RFQ |
| SPV-M8-15-C1(100) | M8 | 1.25 | 15 | 13 | 8 | 6 | 1.56 | 100 | 2.8 | CAD | RFQ |
| SPV-M8-20-C1(100) | M8 | 1.25 | 20 | 13 | 8 | 6 | 1.56 | 100 | 3.1 | CAD | RFQ |
| SPV-M8-25-C1(100) | M8 | 1.25 | 25 | 13 | 8 | 6 | 1.56 | 100 | 3.5 | CAD | RFQ |
| SPV-M8-30-C1(100) | M8 | 1.25 | 30 | 13 | 8 | 6 | 1.56 | 100 | 3.9 | CAD | RFQ |
| SPV-M8-35-C1(100) | M8 | 1.25 | 35 | 13 | 8 | 6 | 1.56 | 100 | 4.4 | CAD | RFQ |
| SPV-M8-40-C1(100) | M8 | 1.25 | 40 | 13 | 8 | 6 | 1.56 | 100 | 4.8 | CAD | RFQ |
| SPV-M10-15-C1 | M10 | 1.5 | 15 | 16 | 10 | 8 | 3.16 | 10 | 4.7 | CAD | RFQ |
| SPV-M10-20-C1 | M10 | 1.5 | 20 | 16 | 10 | 8 | 3.16 | 10 | 5.3 | CAD | RFQ |
| SPV-M10-25-C1 | M10 | 1.5 | 25 | 16 | 10 | 8 | 3.16 | 10 | 5.9 | CAD | RFQ |
| SPV-M10-30-C1 | M10 | 1.5 | 30 | 16 | 10 | 8 | 3.16 | 10 | 6.4 | CAD | RFQ |
| SPV-M10-35-C1 | M10 | 1.5 | 35 | 16 | 10 | 8 | 3.16 | 10 | 7 | CAD | RFQ |
| SPV-M10-40-C1 | M10 | 1.5 | 40 | 16 | 10 | 8 | 3.16 | 10 | 7.6 | CAD | RFQ |
| SPV-M10-15-C1(50) | M10 | 1.5 | 15 | 16 | 10 | 8 | 3.16 | 50 | 4.7 | CAD | RFQ |
| SPV-M10-20-C1(50) | M10 | 1.5 | 20 | 16 | 10 | 8 | 3.16 | 50 | 5.3 | CAD | RFQ |
| SPV-M10-25-C1(50) | M10 | 1.5 | 25 | 16 | 10 | 8 | 3.16 | 50 | 5.9 | CAD | RFQ |
| SPV-M10-30-C1(50) | M10 | 1.5 | 30 | 16 | 10 | 8 | 3.16 | 50 | 6.4 | CAD | RFQ |
| SPV-M10-35-C1(50) | M10 | 1.5 | 35 | 16 | 10 | 8 | 3.16 | 50 | 7 | CAD | RFQ |
| SPV-M10-40-C1(50) | M10 | 1.5 | 40 | 16 | 10 | 8 | 3.16 | 50 | 7.6 | CAD | RFQ |
| SPV-M12-20-C1 | M12 | 1.75 | 20 | 18 | 12 | 10 | 5.73 | 10 | 7.4 | CAD | RFQ |
| SPV-M12-25-C1 | M12 | 1.75 | 25 | 18 | 12 | 10 | 5.73 | 10 | 8.2 | CAD | RFQ |
| SPV-M12-30-C1 | M12 | 1.75 | 30 | 18 | 12 | 10 | 5.73 | 10 | 9.1 | CAD | RFQ |
| SPV-M12-35-C1 | M12 | 1.75 | 35 | 18 | 12 | 10 | 5.73 | 10 | 9.9 | CAD | RFQ |
| SPV-M12-40-C1 | M12 | 1.75 | 40 | 18 | 12 | 10 | 5.73 | 10 | 11 | CAD | RFQ |
| SPV-M12-20-C1(50) | M12 | 1.75 | 20 | 18 | 12 | 10 | 5.73 | 50 | 7.4 | CAD | RFQ |
| SPV-M12-25-C1(50) | M12 | 1.75 | 25 | 18 | 12 | 10 | 5.73 | 50 | 8.2 | CAD | RFQ |
| SPV-M12-30-C1(50) | M12 | 1.75 | 30 | 18 | 12 | 10 | 5.73 | 50 | 9.1 | CAD | RFQ |
| SPV-M12-35-C1(50) | M12 | 1.75 | 35 | 18 | 12 | 10 | 5.73 | 50 | 9.9 | CAD | RFQ |
| SPV-M12-40-C1(50) | M12 | 1.75 | 40 | 18 | 12 | 10 | 5.73 | 50 | 11 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPV-C1 | |
|---|---|
| Main Body | PVDF (Polyvinylidene Fluoride) (Milky White) |
| Heat Resistance Temperature*1 |
150℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Food machineryCharacteristics
- PVDF hex socket head cap screws.
- PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as chlorine and bromine.
- It can be used in atmospheres in which metal and PVC (polyvinyl chloride) cannot be used.
- Allowable operating temperature*1 (min./max.): -40°C/150°C
- Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
- It is self-extinguishing and has excellent incombustibility.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws





